6871 Horizontal toggle clamp variable (554881)

6871 Horizontal toggle clamp variable 554881
  • Volume Discount

Product Details:

Manufacturer part number: 554881

Brand: AMF

Price: 32.73

Delivery time: 5 Days


Technical Data:

Tightening Force: 2000 N

Clamping screw: [M6] M6x40

Tightening Force (Range Selectable): 500 to 2279 N

Automatic height compensation S: 20 mm

Maximum height compensation: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

554881

Part Number
554881
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
Automatic height compensation S
(mm)
Maximum height compensation
(mm)
F1
(kN)
Size

32.73 €

1 Available 5 Days 102000[M6] M6x40500 to 22792035220

Loading...

  1. 1

Basic information

Attaching Method Side Base Tip Bolt Type Bolt with Rubber Tip Bolt Position Adjustment1 Slide Adjustment

This page is 6871 Horizontal toggle clamp variable, part number 554881.
You can find the detail information about specifications and dimensions on part number 554881.

Variation of this product

Part Number
554882
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTightening Force
(N)
Clamping screw Tightening Force (Range Selectable)
(N)
Automatic height compensation S
(mm)
Maximum height compensation
(mm)
F1
(kN)
Size

33.83 €

1 Available 5 Days 103000[M8] M8x553000 or More3540350

Tech Support