Adjustable clamping levers, Steel

Adjustable clamping levers, Steel

Click on this image to zoom in.

Click on this image to zoom in.

  • Adjustable clamping levers, Steel
  • Adjustable clamping levers, Steel
  • Volume Discount
Adjustable clamping levers GN 6337.3 have proved to be ideal whenever parts have to be clamped in a confined space or a particular lever position is required. The insert is connected by the lever via serrations in the ball bore which can be disengaged.

Pushing the lever down, disengages the serrations and the lever can be swivelled to the ideal clamping position. Engagement is achieved by releasing the lever.
Should a rotation of 360° not be possible, the insert can be lightly screwed in (after the lever is disengaged) via a slot in the knurled screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6337.3-20-M6-M
6337.3-20-M6-N
6337.3-20-M8-20-M
6337.3-20-M8-20-N
6337.3-20-M8-25-M
6337.3-20-M8-25-N
6337.3-20-M8-32-M
6337.3-20-M8-32-N
6337.3-20-M8-40-M
6337.3-20-M8-40-N
6337.3-20-M8-50-M
6337.3-20-M8-50-N
6337.3-20-M8-63-M
6337.3-20-M8-63-N
6337.3-20-M8-M
6337.3-20-M8-N
6337.3-25-M8-M
6337.3-25-M8-N
6337.3-25-M10-20-M
6337.3-25-M10-20-N
6337.3-25-M10-25-M
6337.3-25-M10-25-N
6337.3-25-M10-32-M
6337.3-25-M10-32-N
6337.3-25-M10-40-M
6337.3-25-M10-40-N
6337.3-25-M10-50-M
6337.3-25-M10-50-N
6337.3-25-M10-63-M
6337.3-25-M10-63-N
6337.3-25-M10-M
6337.3-25-M10-N
6337.3-28-M10-M
6337.3-28-M10-N
6337.3-28-M12-25-M
6337.3-28-M12-25-N
6337.3-28-M12-32-M
6337.3-28-M12-32-N
6337.3-28-M12-40-M
6337.3-28-M12-40-N
6337.3-28-M12-50-M
6337.3-28-M12-50-N
6337.3-28-M12-63-M
6337.3-28-M12-63-N
6337.3-28-M12-80-M
6337.3-28-M12-80-N
6337.3-28-M12-M
6337.3-28-M12-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length l1
(mm)
Diameter d1 Connection thread d2 Type

15.40 €

1 Available 5 Days -20M 6M, Straight lever

15.40 €

1 Available 5 Days -20M 6N, Angled lever

15.18 €

1 Available 5 Days 2020M 8M, Straight lever

15.18 €

1 Available 5 Days 2020M 8N, Angled lever

15.44 €

1 Available 5 Days 2520M 8M, Straight lever

15.44 €

1 Available 5 Days 2520M 8N, Angled lever

15.44 €

1 Available 5 Days 3220M 8M, Straight lever

15.44 €

1 Available 5 Days 3220M 8N, Angled lever

15.96 €

1 Available 5 Days 4020M 8M, Straight lever

15.96 €

1 Available 5 Days 4020M 8N, Angled lever

16.04 €

1 Available 5 Days 5020M 8M, Straight lever

16.04 €

1 Available 5 Days 5020M 8N, Angled lever

15.86 €

1 Available 5 Days 6320M 8M, Straight lever

15.86 €

1 Available 5 Days 6320M 8N, Angled lever

15.40 €

1 Available 5 Days -20M 8M, Straight lever

15.40 €

1 Available 5 Days -20M 8N, Angled lever

20.06 €

1 Available 5 Days -25M 8M, Straight lever

20.06 €

1 Available 5 Days -25M 8N, Angled lever

20.48 €

1 Available 5 Days 2025M 10M, Straight lever

20.48 €

1 Available 5 Days 2025M 10N, Angled lever

20.50 €

1 Available 5 Days 2525M 10M, Straight lever

20.50 €

1 Available 5 Days 2525M 10N, Angled lever

20.50 €

1 Available 5 Days 3225M 10M, Straight lever

20.50 €

1 Available 5 Days 3225M 10N, Angled lever

21.38 €

1 Available 5 Days 4025M 10M, Straight lever

21.38 €

1 Available 5 Days 4025M 10N, Angled lever

21.54 €

1 Available 5 Days 5025M 10M, Straight lever

21.54 €

1 Available 5 Days 5025M 10N, Angled lever

21.44 €

1 Available 5 Days 6325M 10M, Straight lever

21.44 €

1 Available 5 Days 6325M 10N, Angled lever

20.06 €

1 Available 5 Days -25M 10M, Straight lever

20.06 €

1 Available 5 Days -25M 10N, Angled lever

27.84 €

1 Available 5 Days -28M 10M, Straight lever

27.84 €

1 Available 5 Days -28M 10N, Angled lever

28.56 €

1 Available 5 Days 2528M 12M, Straight lever

28.56 €

1 Available 5 Days 2528M 12N, Angled lever

28.74 €

1 Available 5 Days 3228M 12M, Straight lever

28.74 €

1 Available 5 Days 3228M 12N, Angled lever

28.78 €

1 Available 5 Days 4028M 12M, Straight lever

28.78 €

1 Available 5 Days 4028M 12N, Angled lever

29.18 €

1 Available 5 Days 5028M 12M, Straight lever

29.18 €

1 Available 5 Days 5028M 12N, Angled lever

29.40 €

1 Available 5 Days 6328M 12M, Straight lever

29.40 €

1 Available 5 Days 6328M 12N, Angled lever

32.98 €

1 Available 5 Days 8028M 12M, Straight lever

32.98 €

1 Available 5 Days 8028M 12N, Angled lever

27.84 €

1 Available 5 Days -28M 12M, Straight lever

27.84 €

1 Available 5 Days -28M 12N, Angled lever

Loading...

  1. 1

Tech Support