• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Adjustable clamping levers, Steel

Adjustable clamping levers, Steel

Click on this image to zoom in.

Click on this image to zoom in.

  • Adjustable clamping levers, Steel
  • Adjustable clamping levers, Steel
  • Volume Discount
Adjustable clamping levers GN 99.2 are known for their small dimensions.
They are for use in applications where either the clamping range is limited or where a specific lever position is required. The serrated bore in the spherical hub is fitted with a threaded bolt insert which engages in the hub with its own serrations.
By depressing the clamping lever the serrations are disengaged freeing it for re-positioning in the most convenient position. When releasing the lever the serrations will re-engage automatically.
Should a rotation of 360° not be possible the insert can be slightly screwed in (after the lever has been disengaged) by means of the slotted knurled screw.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99.2-10-M6-M
99.2-10-M6-N
99.2-10-M8-20-M
99.2-10-M8-20-N
99.2-10-M8-25-M
99.2-10-M8-25-N
99.2-10-M8-32-M
99.2-10-M8-32-N
99.2-10-M8-40-M
99.2-10-M8-40-N
99.2-10-M8-50-M
99.2-10-M8-50-N
99.2-10-M8-63-M
99.2-10-M8-63-N
99.2-10-M8-M
99.2-10-M8-N
99.2-13-M8-M
99.2-13-M8-N
99.2-13-M10-20-M
99.2-13-M10-20-N
99.2-13-M10-25-M
99.2-13-M10-25-N
99.2-13-M10-32-M
99.2-13-M10-32-N
99.2-13-M10-40-M
99.2-13-M10-40-N
99.2-13-M10-50-M
99.2-13-M10-50-N
99.2-13-M10-63-M
99.2-13-M10-63-N
99.2-13-M10-M
99.2-13-M10-N
99.2-16-M10-M
99.2-16-M10-N
99.2-16-M12-25-M
99.2-16-M12-25-N
99.2-16-M12-32-M
99.2-16-M12-32-N
99.2-16-M12-40-M
99.2-16-M12-40-N
99.2-16-M12-50-M
99.2-16-M12-50-N
99.2-16-M12-63-M
99.2-16-M12-63-N
99.2-16-M12-80-M
99.2-16-M12-80-N
99.2-16-M12-M
99.2-16-M12-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread length l1
(mm)
Diameter d1 Connection thread d2 Type

17.00 €

1 Available 5 Days -10M 6M, Straight lever

17.00 €

1 Available 5 Days -10M 6N, Angled lever

16.74 €

1 Available 5 Days 2010M 8M, Straight lever

16.74 €

1 Available Same day

Stock

2010M 8N, Angled lever

16.96 €

1 Available 5 Days 2510M 8M, Straight lever

16.96 €

1 Available Same day

Stock

2510M 8N, Angled lever

16.94 €

1 Available 5 Days 3210M 8M, Straight lever

16.94 €

1 Available 5 Days 3210M 8N, Angled lever

17.48 €

1 Available 5 Days 4010M 8M, Straight lever

17.48 €

1 Available 5 Days 4010M 8N, Angled lever

17.56 €

1 Available 5 Days 5010M 8M, Straight lever

17.56 €

1 Available 5 Days 5010M 8N, Angled lever

17.30 €

1 Available 5 Days 6310M 8M, Straight lever

17.30 €

1 Available 5 Days 6310M 8N, Angled lever

17.00 €

1 Available 5 Days -10M 8M, Straight lever

17.00 €

1 Available 5 Days -10M 8N, Angled lever

21.30 €

1 Available 5 Days -13M 8M, Straight lever

21.30 €

1 Available 5 Days -13M 8N, Angled lever

21.50 €

1 Available 5 Days 2013M 10M, Straight lever

21.50 €

1 Available 5 Days 2013M 10N, Angled lever

21.46 €

1 Available 5 Days 2513M 10M, Straight lever

21.46 €

1 Available 5 Days 2513M 10N, Angled lever

21.48 €

1 Available 5 Days 3213M 10M, Straight lever

21.48 €

1 Available 5 Days 3213M 10N, Angled lever

22.34 €

1 Available 5 Days 4013M 10M, Straight lever

22.34 €

1 Available 5 Days 4013M 10N, Angled lever

22.96 €

1 Available 5 Days 5013M 10M, Straight lever

22.96 €

1 Available 5 Days 5013M 10N, Angled lever

22.88 €

1 Available 5 Days 6313M 10M, Straight lever

22.88 €

1 Available 5 Days 6313M 10N, Angled lever

21.30 €

1 Available 5 Days -13M 10M, Straight lever

21.30 €

1 Available 5 Days -13M 10N, Angled lever

24.98 €

1 Available 5 Days -16M 10M, Straight lever

24.98 €

1 Available 5 Days -16M 10N, Angled lever

25.70 €

1 Available 5 Days 2516M 12M, Straight lever

25.70 €

1 Available 5 Days 2516M 12N, Angled lever

25.94 €

1 Available 5 Days 3216M 12M, Straight lever

25.94 €

1 Available 5 Days 3216M 12N, Angled lever

26.16 €

1 Available 5 Days 4016M 12M, Straight lever

26.16 €

1 Available 5 Days 4016M 12N, Angled lever

26.58 €

1 Available 5 Days 5016M 12M, Straight lever

26.58 €

1 Available 5 Days 5016M 12N, Angled lever

26.74 €

1 Available 5 Days 6316M 12M, Straight lever

26.74 €

1 Available 5 Days 6316M 12N, Angled lever

30.44 €

1 Available 5 Days 8016M 12M, Straight lever

30.44 €

1 Available 5 Days 8016M 12N, Angled lever

24.98 €

1 Available 5 Days -16M 12M, Straight lever

24.98 €

1 Available 5 Days -16M 12N, Angled lever

Loading...

  1. 1

Tech Support