Adjustable flat tension levers with tabbed bushing, Steel

Adjustable flat tension levers with tabbed bushing, Steel
  • Volume Discount
The overall height of flat tension levers GN 125 is reduced to a minimum.
As all other adjustable levers, they are ideal when-ever parts have to be clamped in a confined space, or a particular lever position is required. The threaded insert is connected with the hub via serrations which can be disengaged.
Pulling the lever, disengages the serrations and the lever can be swivelled to the ideal clamping position. On releasing the lever it will automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
125-32-M6-D
125-32-M6-E
125-32-M8-D
125-32-M8-E
125-36-M8-D
125-36-M8-E
125-36-M10-D
125-36-M10-E
125-36-M12-D
125-36-M12-E
125-40-M10-D
125-40-M10-E
125-40-M12-D
125-40-M12-E
125-45-M12-D
125-45-M12-E
125-45-M14-D
125-45-M14-E
125-45-M16-D
125-45-M16-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Connection thread d2 Type

22.86 €

1 Available Same day

Stock

32M 6D, straight lever

24.48 €

1 Available Same day

Stock

32M 6E, angled lever

22.86 €

1 Available Same day

Stock

32M 8D, straight lever

24.48 €

1 Available Same day

Stock

32M 8E, angled lever

26.20 €

1 Available Same day

Stock

36M 8D, straight lever

27.84 €

1 Available Same day

Stock

36M 8E, angled lever

26.20 €

1 Available Same day

Stock

36M 10D, straight lever

27.84 €

1 Available Same day

Stock

36M 10E, angled lever

26.20 €

1 Available Same day

Stock

36M 12D, straight lever

27.84 €

1 Available Same day

Stock

36M 12E, angled lever

27.58 €

1 Available Same day

Stock

40M 10D, straight lever

29.20 €

1 Available Same day

Stock

40M 10E, angled lever

27.58 €

1 Available Same day

Stock

40M 12D, straight lever

29.20 €

1 Available Same day

Stock

40M 12E, angled lever

35.48 €

1 Available Same day

Stock

45M 12D, straight lever

37.10 €

1 Available Same day

Stock

45M 12E, angled lever

35.48 €

1 Available Same day

Stock

45M 14D, straight lever

37.10 €

1 Available Same day

Stock

45M 14E, angled lever

35.48 €

1 Available Same day

Stock

45M 16D, straight lever

37.10 €

1 Available Same day

Stock

45M 16E, angled lever

Loading...

  1. 1

Tech Support