Adjustable hand levers with increased clamping force

Adjustable hand levers with increased clamping force

Click on this image to zoom in.

Click on this image to zoom in.

  • Adjustable hand levers with increased clamping force
  • Adjustable hand levers with increased clamping force
  • Volume Discount
Adjustable hand levers GN 300.4 are produced with a clamping area which is linked via a thrust ball bearing to the bush and screw respectively of the clamping lever. This has led to the following advantages:
- Doubled clamping force through vastly reduced friction.
- There is no movement on the contact area between adjustable hand lever and component which greatly reduces any marking on the clamping area.
- In addition a reduced creep factor has been achieved by the increased preload.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
300.4-63-M6-20-OS
300.4-63-M6-20-RS
300.4-63-M6-20-SR
300.4-63-M6-20-SW
300.4-63-M6-20-SZ
300.4-63-M6-27-OS
300.4-63-M6-27-RS
300.4-63-M6-27-SR
300.4-63-M6-27-SW
300.4-63-M6-27-SZ
300.4-63-M6-OS
300.4-63-M6-RS
300.4-63-M6-SR
300.4-63-M6-SW
300.4-78-M8-21-OS
300.4-78-M8-21-RS
300.4-78-M8-21-SR
300.4-78-M8-21-SW
300.4-78-M8-36-OS
300.4-78-M8-36-RS
300.4-78-M8-36-SR
300.4-78-M8-36-SW
300.4-78-M8-OS
300.4-78-M8-RS
300.4-78-M8-SR
300.4-78-M8-SW
300.4-92-M10-29-OS
300.4-92-M10-29-RS
300.4-92-M10-29-SR
300.4-92-M10-29-SW
300.4-92-M10-47-OS
300.4-92-M10-47-RS
300.4-92-M10-47-SR
300.4-92-M10-47-SW
300.4-92-M10-47-SZ
300.4-92-M10-OS
300.4-92-M10-RS
300.4-92-M10-SR
300.4-92-M10-SW
300.4-108-M12-34-OS
300.4-108-M12-34-RS
300.4-108-M12-34-SR
300.4-108-M12-34-SW
300.4-108-M12-34-SZ
300.4-108-M12-50-OS
300.4-108-M12-50-RS
300.4-108-M12-50-SR
300.4-108-M12-50-SW
300.4-108-M12-57-OS
300.4-108-M12-57-RS
300.4-108-M12-57-SR
300.4-108-M12-57-SW
300.4-108-M12-65-OS
300.4-108-M12-65-RS
300.4-108-M12-65-SR
300.4-108-M12-65-SW
300.4-108-M12-85-OS
300.4-108-M12-85-RS
300.4-108-M12-85-SR
300.4-108-M12-85-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Colour d3 d4 h1 h3 h4 t Weight
(kg)

30.54 €

1 Available 7 Days 63620OS, orange, textured finish2417.534.548.54-0.100

30.54 €

1 Available 7 Days 63620RS, red, textured finish2417.534.548.54-0.100

30.54 €

1 Available 7 Days 63620SR, silver, textured finish2417.534.548.54-0.100

30.54 €

1 Available 5 Days 63620SW-------

30.54 €

1 Available 5 Days 63620SZ-------

30.96 €

1 Available 7 Days 63627OS, orange, textured finish2417.534.548.54-0.103

30.96 €

1 Available 7 Days 63627RS, red, textured finish2417.534.548.54-0.103

30.96 €

1 Available 7 Days 63627SR, silver, textured finish2417.534.548.54-0.100

30.96 €

1 Available 5 Days 63627SW-------

30.96 €

1 Available 5 Days 63627SZ-------

28.94 €

1 Available 7 Days 636-OS, orange, textured finish2417.534.548.5412.50.095

28.94 €

1 Available 7 Days 636-RS, red, textured finish2417.534.548.5412.50.095

28.94 €

1 Available 7 Days 636-SR, silver, textured finish2417.534.548.5412.50.095

28.94 €

1 Available Same day

Stock

636-SW-------

32.66 €

1 Available 7 Days 78821OS, orange, textured finish252139.558.54-0.160

32.66 €

1 Available 7 Days 78821RS, red, textured finish252139.558.54-0.160

32.66 €

1 Available 7 Days 78821SR, silver, textured finish252139.558.54-0.160

32.66 €

1 Available Same day

Stock

78821SW-------

33.36 €

1 Available 7 Days 78836OS, orange, textured finish252139.558.54-0.140

33.36 €

1 Available 7 Days 78836RS, red, textured finish252139.558.54-0.170

33.36 €

1 Available 7 Days 78836SR, silver, textured finish252139.558.54-0.162

33.36 €

1 Available Same day

Stock

78836SW-------

30.94 €

1 Available 7 Days 788-OS, orange, textured finish252139.558.54140.140

30.94 €

1 Available 7 Days 788-RS, red, textured finish252139.558.54140.140

30.94 €

1 Available 7 Days 788-SR, silver, textured finish252139.558.54140.140

30.94 €

1 Available 5 Days 788-SW-------

36.70 €

1 Available 5 Days 921029OS-------

36.70 €

1 Available 7 Days 921029RS, red, textured finish302446.568.54-0.240

36.70 €

1 Available 7 Days 921029SR, silver, textured finish302446.568.54-0.220

36.70 €

1 Available 5 Days 921029SW-------

37.76 €

1 Available 5 Days 921047OS-------

37.76 €

1 Available 7 Days 921047RS, red, textured finish302446.568.54-0.223

37.76 €

1 Available 5 Days 921047SR-------

37.76 €

1 Available 5 Days 921047SW-------

37.76 €

1 Available 5 Days 921047SZ-------

33.68 €

1 Available 7 Days 9210-OS, orange, textured finish302446.568.54180.200

33.68 €

1 Available 7 Days 9210-RS, red, textured finish302446.568.54180.214

33.68 €

1 Available 7 Days 9210-SR, silver, textured finish302446.568.54180.200

33.68 €

1 Available 5 Days 9210-SW-------

41.76 €

1 Available 7 Days 1081234OS, orange, textured finish353056.5825-0.405

41.76 €

1 Available 7 Days 1081234RS, red, textured finish353056.5825-0.380

41.76 €

1 Available 7 Days 1081234SR, silver, textured finish353056.5825-0.218

41.76 €

1 Available 5 Days 1081234SW-------

41.76 €

1 Available 5 Days 1081234SZ-------

43.68 €

1 Available 5 Days 1081250OS-------

43.68 €

1 Available 7 Days 1081250RS, red, textured finish353056.5825-0.419

43.68 €

1 Available 7 Days 1081250SR, silver, textured finish353056.5825-0.351

43.68 €

1 Available 5 Days 1081250SW-------

43.68 €

1 Available 7 Days 1081257OS, orange, textured finish353056.5825-0.120

43.68 €

1 Available 7 Days 1081257RS, red, textured finish353056.5825-0.437

43.68 €

1 Available 7 Days 1081257SR, silver, textured finish353056.5825-0.389

43.68 €

1 Available 5 Days 1081257SW-------

46.06 €

1 Available 7 Days 1081265OS, orange, textured finish353056.5825-0.420

46.06 €

1 Available 7 Days 1081265RS, red, textured finish353056.5825-0.420

46.06 €

1 Available 7 Days 1081265SR, silver, textured finish353056.5825-0.420

46.06 €

1 Available 5 Days 1081265SW-------

54.96 €

1 Available 7 Days 1081285OS, orange, textured finish353056.5825-0.440

54.96 €

1 Available 7 Days 1081285RS, red, textured finish353056.5825-0.440

54.96 €

1 Available 7 Days 1081285SR, silver, textured finish353056.5825-0.440

54.96 €

1 Available 5 Days 1081285SW-------

Loading...

Tech Support