Adjustable hand levers / Zinc die casting / Stainless Steel insert / GN 101.1

Adjustable hand levers / Zinc die casting / Stainless Steel insert / GN 101.1

Click on this image to zoom in.

Click on this image to zoom in.

  • Adjustable hand levers / Zinc die casting / Stainless Steel insert / GN 101.1
  • Adjustable hand levers / Zinc die casting / Stainless Steel insert / GN 101.1
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Adjustable hand levers GN 101.1 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.
Pulling the lever disengages serrations and allowing to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
101.1-14-M5-12-OS
101.1-14-M5-12-SW
101.1-14-M5-16-OS
101.1-14-M5-16-SW
101.1-14-M5-20-OS
101.1-14-M5-20-SW
101.1-14-M5-25-OS
101.1-14-M5-25-SW
101.1-14-M5-32-OS
101.1-14-M5-32-SW
101.1-14-M5-40-OS
101.1-14-M5-40-SW
101.1-14-M5-50-OS
101.1-14-M5-50-SW
101.1-14-M5-OS
101.1-14-M5-SW
101.1-14-M6-12-OS
101.1-14-M6-12-SW
101.1-14-M6-16-OS
101.1-14-M6-16-SW
101.1-14-M6-20-OS
101.1-14-M6-20-SW
101.1-14-M6-25-OS
101.1-14-M6-25-SW
101.1-14-M6-32-OS
101.1-14-M6-32-SW
101.1-14-M6-40-OS
101.1-14-M6-40-SW
101.1-14-M6-50-OS
101.1-14-M6-50-SW
101.1-14-M6-OS
101.1-14-M6-SW
101.1-18-M6-16-OS
101.1-18-M6-16-SW
101.1-18-M6-20-OS
101.1-18-M6-20-SW
101.1-18-M6-25-OS
101.1-18-M6-25-SW
101.1-18-M6-32-OS
101.1-18-M6-32-SW
101.1-18-M6-40-OS
101.1-18-M6-40-SW
101.1-18-M6-50-OS
101.1-18-M6-50-SW
101.1-18-M6-63-OS
101.1-18-M6-63-SW
101.1-18-M6-OS
101.1-18-M6-SW
101.1-18-M8-16-OS
101.1-18-M8-16-SW
101.1-18-M8-20-OS
101.1-18-M8-20-SW
101.1-18-M8-25-OS
101.1-18-M8-25-SW
101.1-18-M8-32-SW
101.1-18-M8-40-OS
101.1-18-M8-40-SW
101.1-18-M8-50-OS
101.1-18-M8-50-SW
101.1-18-M8-63-OS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread length l1 Connection thread d2 Colour

8.38 €

1 Available 7 Days 1412M 5OS

8.38 €

1 Available 7 Days 1412M 5SW

8.56 €

1 Available 7 Days 1416M 5OS

8.56 €

1 Available 7 Days 1416M 5SW

8.66 €

1 Available 7 Days 1420M 5OS

8.66 €

1 Available 7 Days 1420M 5SW

8.98 €

1 Available 7 Days 1425M 5OS

8.98 €

1 Available 7 Days 1425M 5SW

9.06 €

1 Available 7 Days 1432M 5OS

9.06 €

1 Available 7 Days 1432M 5SW

9.58 €

1 Available 7 Days 1440M 5OS

9.58 €

1 Available 7 Days 1440M 5SW

9.90 €

1 Available 7 Days 1450M 5OS

9.90 €

1 Available 7 Days 1450M 5SW

8.08 €

1 Available 7 Days 14-M 5OS

8.08 €

1 Available 7 Days 14-M 5SW

8.38 €

1 Available 7 Days 1412M 6OS

8.38 €

1 Available 7 Days 1412M 6SW

8.56 €

1 Available 7 Days 1416M 6OS

8.56 €

1 Available 7 Days 1416M 6SW

8.66 €

1 Available 7 Days 1420M 6OS

8.66 €

1 Available 7 Days 1420M 6SW

8.98 €

1 Available 7 Days 1425M 6OS

8.98 €

1 Available 7 Days 1425M 6SW

9.06 €

1 Available 7 Days 1432M 6OS

9.06 €

1 Available 7 Days 1432M 6SW

9.58 €

1 Available 7 Days 1440M 6OS

9.58 €

1 Available 7 Days 1440M 6SW

9.90 €

1 Available 7 Days 1450M 6OS

9.90 €

1 Available 7 Days 1450M 6SW

8.08 €

1 Available 7 Days 14-M 6OS

8.08 €

1 Available 7 Days 14-M 6SW

10.62 €

1 Available 7 Days 1816M 6OS

10.62 €

1 Available 7 Days 1816M 6SW

10.88 €

1 Available 7 Days 1820M 6OS

10.88 €

1 Available 7 Days 1820M 6SW

11.22 €

1 Available 7 Days 1825M 6OS

11.22 €

1 Available 7 Days 1825M 6SW

11.60 €

1 Available 7 Days 1832M 6OS

11.60 €

1 Available 7 Days 1832M 6SW

12.28 €

1 Available 7 Days 1840M 6OS

12.28 €

1 Available 7 Days 1840M 6SW

12.82 €

1 Available 7 Days 1850M 6OS

12.82 €

1 Available 7 Days 1850M 6SW

13.96 €

1 Available 7 Days 1863M 6OS

13.96 €

1 Available 7 Days 1863M 6SW

9.70 €

1 Available 7 Days 18-M 6OS

9.70 €

1 Available 7 Days 18-M 6SW

10.62 €

1 Available 7 Days 1816M 8OS

10.62 €

1 Available 7 Days 1816M 8SW

10.88 €

1 Available 7 Days 1820M 8OS

10.88 €

1 Available 7 Days 1820M 8SW

11.22 €

1 Available 7 Days 1825M 8OS

11.22 €

7.85 €

1 Available Same day

Stock

1825M 8SW

11.60 €

1 Available 7 Days 1832M 8SW

12.28 €

1 Available 7 Days 1840M 8OS

12.28 €

1 Available 7 Days 1840M 8SW

12.82 €

1 Available 7 Days 1850M 8OS

12.82 €

1 Available 7 Days 1850M 8SW

13.96 €

1 Available 7 Days 1863M 8OS

Loading...

Tech Support