• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Adjustable Stainless Steel-Hand levers, threaded bushing

Adjustable Stainless Steel-Hand levers, threaded bushing
  • Volume Discount
Adjustable hand levers GN 300.5 with full Stainless Steel-Handle, correspond to applications where „agressive“ surrounding conditions are given, or where stainless steel materials are prescribed such as in food processing or chemical industry.
Retaining screws with hexagon head (Type AS) comply with the requirement "prevents water from accumulating".
Adjustable hand levers have proved to be ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be disengaged.
Pulling the lever, disengages the serrations and allowing it to be swivelled to the ideal clamping position. On releasing the lever the serrations automatically re-engage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
300.5-30-B5-AS
300.5-30-B5-IS
300.5-30-B6-AS
300.5-30-B6-IS
300.5-30-M3-AS
300.5-30-M3-IS
300.5-30-M4-AS
300.5-30-M4-IS
300.5-30-M5-AS
300.5-30-M5-IS
300.5-30-M6-AS
300.5-30-M6-IS
300.5-45-B5-AS
300.5-45-B5-IS
300.5-45-B6-AS
300.5-45-B6-IS
300.5-45-M4-AS
300.5-45-M4-IS
300.5-45-M5-AS
300.5-45-M5-IS
300.5-45-M6-AS
300.5-45-M6-IS
300.5-63-B8-AS
300.5-63-B8-IS
300.5-63-M6-AS
300.5-63-M6-IS
300.5-63-M8-AS
300.5-63-M8-IS
300.5-78-B8-AS
300.5-78-B8-IS
300.5-78-B10-AS
300.5-78-B10-IS
300.5-78-M8-AS
300.5-78-M8-IS
300.5-78-M10-AS
300.5-78-M10-IS
300.5-78-M12-20-AS
300.5-78-M12-20-IS
300.5-78-M12-25-AS
300.5-78-M12-25-IS
300.5-78-M12-32-AS
300.5-78-M12-32-IS
300.5-78-M12-40-AS
300.5-78-M12-40-IS
300.5-78-M12-50-AS
300.5-78-M12-50-IS
300.5-78-M12-63-AS
300.5-78-M12-63-IS
300.5-78-M12-80-AS
300.5-78-M12-AS
300.5-78-M12-IS
300.5-92-B12-AS
300.5-92-B12-IS
300.5-92-M10-AS
300.5-92-M10-IS
300.5-92-M12-AS
300.5-92-M12-IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Thread length l2 Type Bore d2 d3 d4 h1 h2 h3 h4 t Weight
(kg)

17.02 €

1 Available 7 Days 30--AS, with external hexagonB 5101324.54313.580.025

14.76 €

1 Available 7 Days 30--IS, with internal hexalobularB 5101324.54313.580.024

17.02 €

1 Available 7 Days 30--AS, with external hexagonB 6101324.54313.580.025

14.76 €

1 Available 7 Days 30--IS, with internal hexalobularB 6101324.54313.580.024

17.02 €

1 Available Same day

Stock

303-AS, with external hexagon---------

14.76 €

1 Available Same day

Stock

303-IS, with internal hexalobular---------

17.02 €

1 Available Same day

Stock

304-AS, with external hexagon---------

14.76 €

1 Available Same day

Stock

304-IS, with internal hexalobular---------

17.02 €

1 Available Same day

Stock

305-AS, with external hexagon---------

14.76 €

1 Available Same day

Stock

305-IS, with internal hexalobular---------

17.02 €

1 Available Same day

Stock

306-AS, with external hexagon---------

14.76 €

1 Available Same day

Stock

306-IS, with internal hexalobular---------

17.86 €

1 Available 7 Days 45--AS, with external hexagonB 5101324.54343.58-

14.74 €

1 Available 7 Days 45--IS, with internal hexalobularB 5101324.54343.58-

17.86 €

1 Available 7 Days 45--AS, with external hexagonB 6101324.54343.58-

14.74 €

1 Available 7 Days 45--IS, with internal hexalobularB 6101324.54343.58-

17.86 €

1 Available Same day

Stock

454-AS, with external hexagon---------

14.74 €

1 Available Same day

Stock

454-IS, with internal hexalobular---------

17.86 €

1 Available Same day

Stock

455-AS, with external hexagon---------

14.74 €

1 Available Same day

Stock

455-IS, with internal hexalobular---------

17.86 €

1 Available Same day

Stock

456-AS, with external hexagon---------

14.74 €

1 Available Same day

Stock

456-IS, with internal hexalobular---------

20.56 €

1 Available 7 Days 63--AS, with external hexagonB 813.517.5316.545411-

17.38 €

1 Available 7 Days 63--IS, with internal hexalobularB 813.517.5316.545411-

20.56 €

1 Available Same day

Stock

636-AS, with external hexagon---------

17.38 €

1 Available Same day

Stock

636-IS, with internal hexalobular---------

20.56 €

1 Available Same day

Stock

638-AS, with external hexagon---------

17.38 €

1 Available Same day

Stock

638-IS, with internal hexalobular---------

28.58 €

1 Available 7 Days 78--AS, with external hexagonB 8162136854414-

24.66 €

1 Available 7 Days 78--IS, with internal hexalobularB 8162136854414-

28.58 €

1 Available 7 Days 78--AS, with external hexagonB 10162136854414-

24.66 €

1 Available 7 Days 78--IS, with internal hexalobularB 10162136854414-

28.58 €

1 Available Same day

Stock

788-AS, with external hexagon---------

24.66 €

1 Available Same day

Stock

788-IS, with internal hexalobular---------

28.58 €

1 Available Same day

Stock

7810-AS, with external hexagon---------

24.66 €

1 Available Same day

Stock

7810-IS, with internal hexalobular---------

30.02 €

1 Available 7 Days 781220AS, with external hexagon-1621368544--

25.72 €

1 Available 7 Days 781220IS, with internal hexalobular-1621368544--

30.62 €

1 Available 7 Days 781225AS, with external hexagon-1621368544--

26.28 €

1 Available 7 Days 781225IS, with internal hexalobular-1621368544-0.150

31.12 €

1 Available 7 Days 781232AS, with external hexagon-1621368544--

26.82 €

1 Available 7 Days 781232IS, with internal hexalobular-1621368544--

31.76 €

1 Available 7 Days 781240AS, with external hexagon-1621368544-0.200

27.54 €

1 Available 7 Days 781240IS, with internal hexalobular-1621368544--

32.66 €

1 Available 7 Days 781250AS, with external hexagon-1621368544-0.184

28.32 €

1 Available 7 Days 781250IS, with internal hexalobular-1621368544--

33.94 €

1 Available 7 Days 781263AS, with external hexagon-1621368544--

29.62 €

1 Available 7 Days 781263IS, with internal hexalobular-1621368544--

35.46 €

1 Available 7 Days 781280AS, with external hexagon-1621368544--

28.58 €

1 Available 7 Days 7812-AS, with external hexagon-1621368544140.140

24.66 €

1 Available 7 Days 7812-IS, with internal hexalobular-1621368544140.140

35.24 €

1 Available 7 Days 92--AS, with external hexagonB 121924431164417-

30.14 €

1 Available 7 Days 92--IS, with internal hexalobularB 121924431164417-

35.22 €

1 Available Same day

Stock

9210-AS, with external hexagon---------

30.12 €

1 Available Same day

Stock

9210-IS, with internal hexalobular---------

35.22 €

1 Available Same day

Stock

9212-AS, with external hexagon---------

30.12 €

1 Available Same day

Stock

9212-IS, with internal hexalobular---------

Loading...

  1. 1

Tech Support