GN 191 T-angle connector clamps, Aluminium

GN 191 T-angle connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 191 T-angle connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
191-B10-B10-2-BL
191-B10-B10-2-SW
191-B12-B12-2-BL
191-B12-B12-2-SW
191-B14-B14-2-BL
191-B14-B14-2-SW
191-B15-B15-2-BL
191-B15-B15-2-SW
191-B16-B16-2-BL
191-B16-B16-2-SW
191-B18-B18-2-BL
191-B18-B18-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Bore d2 Finish Weight
(kg)

21.60 €

1 Available 5 Days B 10B 10BL, blank0.097

21.56 €

1 Available 5 Days B 10B 10SW, black, textured finish0.093

21.60 €

1 Available 5 Days B 12B 12BL, blank0.093

21.56 €

1 Available 5 Days B 12B 12SW, black, textured finish0.093

21.50 €

1 Available 5 Days B 14B 14BL, blank0.086

21.56 €

1 Available 5 Days B 14B 14SW, black, textured finish0.089

21.50 €

1 Available 5 Days B 15B 15BL, blank0.086

21.56 €

1 Available 5 Days B 15B 15SW, black, textured finish0.084

21.50 €

1 Available 5 Days B 16B 16BL, blank0.084

21.56 €

1 Available Same day

Stock

B 16B 16SW, black, textured finish0.084

21.50 €

1 Available 5 Days B 18B 18BL, blank0.084

21.56 €

1 Available 5 Days B 18B 18SW, black, textured finish0.084

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

Tech Support