Angled ball joints

Angled ball joints
  • Volume Discount
Angled ball joints DIN 71802 consist of a ball socket DIN 71805 and a ball shank DIN 71803.
The angle of rotation for the type with safety catch (Types CS, BS) ist 15°, without safety catch (Types C, B) is 18°.
For assembly the ball ist pushed through the circlip which acts as a retainer. Should the retaining force (see pull-off force in the table above) between ball and socket not be sufficient, this can be increased by adding a safety catch, which can easily be fitted.
To protect the angled ball point, a dust cap GN 710 can be added.
The hexagon nut is part of the angled ball joints.
Dust caps GN 710 have to be ordered seperately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71802-8-M5-C
71802-8-M5-CS
71802-8-M5L-C
71802-8-M5L-CS
71802-10-M6-C
71802-10-M6-CS
71802-10-M6L-C
71802-10-M6L-CS
71802-13-M8-C
71802-13-M8-CS
71802-13-M8L-C
71802-13-M8L-CS
71802-16-M10-C
71802-16-M10-CS
71802-16-M10L-C
71802-16-M10L-CS
71802-16-M12-C
71802-16-M12-CS
71802-16-M12L-C
71802-16-M12L-CS
71802-19-M14F-C
71802-19-M14F-CS
71802-19-M14FL-C
71802-19-M14FL-CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Bore d1 Left hand thread d2 Type

2.20 €

1 Available Same day

Stock

M58-C- with threaded ball shank without safety catch

2.40 €

1 Available 7 Days M58-CS- with threaded ball shank with safety catch

2.36 €

1 Available 4 Days -8M 5LC- with threaded ball shank without safety catch

2.54 €

1 Available 7 Days -8M 5LCS- with threaded ball shank with safety catch

2.46 €

1 Available 7 Days M610-C- with threaded ball shank without safety catch

2.60 €

1 Available Same day

Stock

M610-CS- with threaded ball shank with safety catch

2.60 €

1 Available 7 Days -10M 6LC- with threaded ball shank without safety catch

2.80 €

1 Available Same day

Stock

-10M 6LCS- with threaded ball shank with safety catch

3.44 €

1 Available Same day

Stock

M813-C- with threaded ball shank without safety catch

3.64 €

1 Available Same day

Stock

M813-CS- with threaded ball shank with safety catch

3.66 €

1 Available 4 Days -13M 8LC- with threaded ball shank without safety catch

3.88 €

1 Available Same day

Stock

-13M 8LCS- with threaded ball shank with safety catch

5.36 €

1 Available 4 Days [M10] M1016-C- with threaded ball shank without safety catch

5.60 €

1 Available 4 Days [M10] M1016-CS- with threaded ball shank with safety catch

5.74 €

1 Available Same day

Stock

-16M 10LC- with threaded ball shank without safety catch

6.04 €

1 Available Same day

Stock

-16M 10LCS- with threaded ball shank with safety catch

6.14 €

1 Available 7 Days [M12] M1216-C- with threaded ball shank without safety catch

6.48 €

1 Available Same day

Stock

[M12] M1216-CS- with threaded ball shank with safety catch

6.60 €

1 Available Same day

Stock

-16M 12LC- with threaded ball shank without safety catch

6.98 €

1 Available Same day

Stock

-16M 12LCS- with threaded ball shank with safety catch

11.94 €

1 Available 7 Days [M14] M14F19-C- with threaded ball shank without safety catch

12.66 €

1 Available Same day

Stock

[M14] M14F19-CS- with threaded ball shank with safety catch

12.86 €

1 Available Same day

Stock

-19M 14FLC- with threaded ball shank without safety catch

13.20 €

1 Available Same day

Stock

-19M 14FLCS- with threaded ball shank with safety catch

Loading...

  1. 1

Tech Support