Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l/l1 (mm) | Handle width b | Finish | Type | |
---|---|---|---|---|---|---|---|---|
12.98 € | 1 | Available |
Same day
Stock | 160 | 20 | BL | A, Mounting from the back (threaded blind bore) | |
19.62 € | 1 | Available | 5 Days | 160 | 20 | EL | A, Mounting from the back (threaded blind bore) | |
14.34 € | 1 | Available | 5 Days | 160 | 20 | RS | A, Mounting from the back (threaded blind bore) | |
14.34 € | 1 | Available | 5 Days | 160 | 20 | SR | A, Mounting from the back (threaded blind bore) | |
14.34 € | 1 | Available | 5 Days | 160 | 20 | SW | A, Mounting from the back (threaded blind bore) | |
15.42 € | 1 | Available | 5 Days | 160 | 20 | BL | B, Mounting from the operator's side | |
22.12 € | 1 | Available | 5 Days | 160 | 20 | EL | B, Mounting from the operator's side | |
16.86 € | 1 | Available | 5 Days | 160 | 20 | RS | B, Mounting from the operator's side | |
16.86 € | 1 | Available | 5 Days | 160 | 20 | SR | B, Mounting from the operator's side | |
16.86 € | 1 | Available | 5 Days | 160 | 20 | SW | B, Mounting from the operator's side | |
13.72 € | 1 | Available | 5 Days | 192 | 20 | BL | A, Mounting from the back (threaded blind bore) | |
21.12 € | 1 | Available | 5 Days | 192 | 20 | EL | A, Mounting from the back (threaded blind bore) | |
16.00 € | 1 | Available | 16 Days | 192 | 20 | RS | A, Mounting from the back (threaded blind bore) | |
16.00 € | 1 | Available | 5 Days | 192 | 20 | SR | A, Mounting from the back (threaded blind bore) | |
16.00 € | 1 | Available | 5 Days | 192 | 20 | SW | A, Mounting from the back (threaded blind bore) | |
16.22 € | 1 | Available | 5 Days | 192 | 20 | BL | B, Mounting from the operator's side | |
23.62 € | 1 | Available | 5 Days | 192 | 20 | EL | B, Mounting from the operator's side | |
18.48 € | 1 | Available | 5 Days | 192 | 20 | RS | B, Mounting from the operator's side | |
18.48 € | 1 | Available | 5 Days | 192 | 20 | SR | B, Mounting from the operator's side | |
18.48 € | 1 | Available | 5 Days | 192 | 20 | SW | B, Mounting from the operator's side | |
16.40 € | 1 | Available | 5 Days | 160 | 26 | BL | A, Mounting from the back (threaded blind bore) | |
23.10 € | 1 | Available | 5 Days | 160 | 26 | EL | A, Mounting from the back (threaded blind bore) | |
18.12 € | 1 | Available | 5 Days | 160 | 26 | RS | A, Mounting from the back (threaded blind bore) | |
18.12 € | 1 | Available | 5 Days | 160 | 26 | SR | A, Mounting from the back (threaded blind bore) | |
18.12 € | 1 | Available | 5 Days | 160 | 26 | SW | A, Mounting from the back (threaded blind bore) | |
21.12 € | 1 | Available | 5 Days | 160 | 26 | BL | B, Mounting from the operator's side | |
28.02 € | 1 | Available | 5 Days | 160 | 26 | EL | B, Mounting from the operator's side | |
22.92 € | 1 | Available | 5 Days | 160 | 26 | RS | B, Mounting from the operator's side | |
22.92 € | 1 | Available | 5 Days | 160 | 26 | SR | B, Mounting from the operator's side | |
22.92 € | 1 | Available | 5 Days | 160 | 26 | SW | B, Mounting from the operator's side | |
17.66 € | 1 | Available | 5 Days | 192 | 26 | BL | A, Mounting from the back (threaded blind bore) | |
25.00 € | 1 | Available | 5 Days | 192 | 26 | EL | A, Mounting from the back (threaded blind bore) | |
19.94 € | 1 | Available | 5 Days | 192 | 26 | RS | A, Mounting from the back (threaded blind bore) | |
19.94 € | 1 | Available | 5 Days | 192 | 26 | SR | A, Mounting from the back (threaded blind bore) | |
19.94 € | 1 | Available | 5 Days | 192 | 26 | SW | A, Mounting from the back (threaded blind bore) | |
21.80 € | 1 | Available | 5 Days | 192 | 26 | BL | B, Mounting from the operator's side | |
29.26 € | 1 | Available | 5 Days | 192 | 26 | EL | B, Mounting from the operator's side | |
24.24 € | 1 | Available | 5 Days | 192 | 26 | RS | B, Mounting from the operator's side | |
24.24 € | 1 | Available | 5 Days | 192 | 26 | SR | B, Mounting from the operator's side | |
24.24 € | 1 | Available | 5 Days | 192 | 26 | SW | B, Mounting from the operator's side |
Loading...
Configure
Stock
Basic Attributes
Length l/l1(mm)
Handle width b
Finish
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes