ATEX-Sight glasses, Aluminium / ESG glass

ATEX-Sight glasses, Aluminium / ESG glass
  • Volume Discount
ATEX-Sight glasses GN 743.6 are suitable for use in an explosion risk environment. They comply with the guidelines 94/9/EG.Detailed documentation is available and forms part of an order for this product.
A detailed operating instruction is included with every GN 743.6 sight glass. In addition, the housing is provided with an ATEX-label.
Further salient points of the oil level sight glasses GN 743.6 are:
Genuine glass of high stability and scratch proof. The sealing is achieved with an O-ring on the periphery and not on the face edge of the glass. Leak tightness is therefore not affected by axial pressures.
The sealing ring is embedded in a radial groove and cannot drop out, nor can it be extruded when tightening torque is applied.

Sight glasses GN 743.6 can be used on pressurised oil tanks. Tests regarding maximum pressure are available on request.
Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a fixing nut GN 543.1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
743.6-11-G3/8
743.6-11-M16X1,​5
743.6-14-G1/2
743.6-14-M20X1,​5
743.6-18-G3/4
743.6-18-M26X1,​5
743.6-18-M27X1,​5
743.6-18-M27X2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fine thread d2 Thread d2 Window glass d1

18.06 €

1 Available 5 Days -G 3/811

18.06 €

1 Available 5 Days M 16 x 1,5-11

17.72 €

1 Available Same day

Stock

-G 1/214

17.72 €

1 Available 5 Days M 20 x 1,5-14

19.18 €

1 Available 5 Days -G 3/418

19.18 €

1 Available 5 Days M 26 x 1,5-18

19.18 €

1 Available 5 Days M 27 x 1,5-18

19.18 €

1 Available 5 Days M 27 x 2-18

Loading...

  1. 1

Tech Support