• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Attachment clamp mountings

Attachment clamp mountings
  • Volume Discount
Attachment clamp mountings GN 484 are primarily designed for mounting sensor holders GN 479 and retaining plates GN 479.1. They are fitted with a central thread and for the size with k = 20 and higher, an additional bore template 4 x M4.
Using swivel clamp mountings GN 482 and T-Swivel clamp mountings GN 483 with the same k dimensions, attachment clamp mountings GN 484 are easily combined into articulated swivel clamp mounting joints. Clamping kits GN 511.1 with screw, type S and adjustable hand lever, type K are available for this purpose (description see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
484-M5-16-ELS
484-M5-16-MT
484-M6-16-ELS
484-M6-16-MT
484-M6-20-ELS
484-M6-20-MT
484-M8-16-ELS
484-M8-16-MT
484-M8-20-ELS
484-M8-20-MT
484-M8-25-ELS
484-M8-25-MT
484-M8-30-ELS
484-M8-30-MT
484-M10-25-ELS
484-M10-25-MT
484-M10-30-ELS
484-M10-30-MT
484-M12-30-ELS
484-M12-30-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Clamping length k Finish

15.16 €

1 Available 5 Days M 516ELS, anodized black

13.86 €

1 Available 5 Days M 516MT, matte, tumbled finish

15.16 €

1 Available 5 Days M 616ELS, anodized black

13.86 €

1 Available 5 Days M 616MT, matte, tumbled finish

18.74 €

1 Available 5 Days M 620ELS, anodized black

17.40 €

1 Available 5 Days M 620MT, matte, tumbled finish

15.16 €

1 Available 5 Days M 816ELS, anodized black

13.86 €

1 Available 5 Days M 816MT, matte, tumbled finish

18.74 €

1 Available 5 Days M 820ELS, anodized black

17.40 €

1 Available 5 Days M 820MT, matte, tumbled finish

20.66 €

1 Available 5 Days M 825ELS, anodized black

19.00 €

1 Available 5 Days M 825MT, matte, tumbled finish

23.44 €

1 Available 5 Days M 830ELS, anodized black

22.24 €

1 Available 5 Days M 830MT, matte, tumbled finish

20.66 €

1 Available 5 Days M 1025ELS, anodized black

19.00 €

1 Available 5 Days M 1025MT, matte, tumbled finish

23.44 €

1 Available 5 Days M 1030ELS, anodized black

22.24 €

1 Available 5 Days M 1030MT, matte, tumbled finish

23.44 €

1 Available 5 Days M 1230ELS, anodized black

22.24 €

1 Available 5 Days M 1230MT, matte, tumbled finish

Loading...

  1. 1

Tech Support