Ball joint heads with female thread

Ball joint heads with female thread
  • Volume Discount
Ball joint heads GN 648.1 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 648.1 / Ball Joint Heads with Female Thread

Information


Ball joint heads GN 648.1 are similar to DIN ISO 12240-4, series K (formerly DIN 648 K).

see also...
• More information to ball joints as well as load capacity
• Stainless Steel-Ball joint heads with female thread GN 648.5

How to Order

How to order
1d1
2d2
3Type

Specification                                  

• Housing Steel
  - Zinc plated, blue passivated
  - d1 = 5 up to 12: machined
  - d1 = 14 up to 25: forged
• Pairings
  - Type N (lubrication possible)
    Bearing socket
    Brass, CuZn40Al1
    Internal ring
    Steel, 100Cr6
    Hardened, ground, polished
  - Type W (self lubricated)
    Bearing socket
    Steel, zinc plated
    With PTFE-insert
    Internal ring
    Steel, 100Cr6
    Hardened, ground, polished
• ISO-Fundamental Tolerances
• RoHS compliant

On Request

• Narrow model (ISO 12240-1, series E)

Dimensions

 
d1d2     b1b2d3d4d5d6l1l2A/Ftw
H7  Left hand CETOP- −0.12         Movement angle
   thread connector dimensions            
5M 5M 5LM 4867.718911273691013°
6M 6M 6L-96.758.92010133040111213°
8M 8M 8L-12910.42412.5163648131614°
10M 10M 10LM 10 x 1,251410.512.92815194357172013°
12M 12M 12LM 12 x 1,25161215.43217.5225066192213°
14M 14M 14L-1913.516.83620255775222516°
16M 16M 16LM 16 x 1,5211519.34222276485222815°
18M 18 x 1,5M 18 x 1,5L-2316.521.84625317194273215°
20M 20 x 1,5M 20 x 1,5L-251824.35027.53477102323314°
22M 22 x 1,5M 22 x 1,5L-282025.854303784111323715°
25M 24 x 2M 24 x 2L-312229.66033.54294124364215°
30*M 30 x 2M 30 x 2L-372534.8704051110145415117°
* Only available in type W
Part Number
648.1-5-M4-N
648.1-5-M4-W
648.1-5-M5-N
648.1-5-M5-W
648.1-5-M5L-N
648.1-5-M5L-W
648.1-6-M6-N
648.1-6-M6-W
648.1-6-M6L-N
648.1-6-M6L-W
648.1-8-M8-N
648.1-8-M8-W
648.1-8-M8L-N
648.1-8-M8L-W
648.1-10-M10-N
648.1-10-M10-W
648.1-10-M10L-N
648.1-10-M10L-W
648.1-10-M10X1,​25-N
648.1-10-M10X1,​25-W
648.1-12-M12-N
648.1-12-M12-W
648.1-12-M12L-N
648.1-12-M12L-W
648.1-12-M12X1,​25-N
648.1-12-M12X1,​25-W
648.1-14-M14-N
648.1-14-M14-W
648.1-14-M14L-N
648.1-14-M14L-W
648.1-16-M16-N
648.1-16-M16-W
648.1-16-M16L-N
648.1-16-M16L-W
648.1-16-M16X1,​5-N
648.1-16-M16X1,​5-W
648.1-18-M18X1,​5-N
648.1-18-M18X1,​5-W
648.1-18-M18X1,​5L-N
648.1-18-M18X1,​5L-W
648.1-20-M20X1,​5-N
648.1-20-M20X1,​5-W
648.1-20-M20X1,​5L-N
648.1-20-M20X1,​5L-W
648.1-22-M22X1,​5-N
648.1-22-M22X1,​5-W
648.1-22-M22X1,​5L-N
648.1-22-M22X1,​5L-W
648.1-25-M24X2-N
648.1-25-M24X2-W
648.1-25-M24X2L-N
648.1-25-M24X2L-W
648.1-30-M30X2-W
648.1-30-M30X2L-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2 Bore d1 Left hand thread d2 Type

12.86 €

1 Available Same day

Stock

M45-N- Brass / Steel lubrication possible

14.90 €

1 Available Same day

Stock

M45-W- Steel -PTFE / Steel self lubricated

12.86 €

1 Available 4 Days M55-N- Brass / Steel lubrication possible

14.90 €

1 Available Same day

Stock

M55-W- Steel -PTFE / Steel self lubricated

12.86 €

1 Available Same day

Stock

-5M 5LN- Brass / Steel lubrication possible

14.90 €

1 Available 4 Days -5M 5LW- Steel -PTFE / Steel self lubricated

12.86 €

1 Available 4 Days M66-N- Brass / Steel lubrication possible

14.96 €

1 Available 4 Days M66-W- Steel -PTFE / Steel self lubricated

12.86 €

1 Available Same day

Stock

-6M 6LN- Brass / Steel lubrication possible

14.96 €

1 Available 7 Days -6M 6LW- Steel -PTFE / Steel self lubricated

14.42 €

1 Available Same day

Stock

M88-N- Brass / Steel lubrication possible

16.62 €

1 Available 7 Days M88-W- Steel -PTFE / Steel self lubricated

14.42 €

1 Available Same day

Stock

-8M 8LN- Brass / Steel lubrication possible

16.62 €

1 Available Same day

Stock

-8M 8LW- Steel -PTFE / Steel self lubricated

17.42 €

1 Available Same day

Stock

[M10] M1010-N- Brass / Steel lubrication possible

19.70 €

1 Available 7 Days [M10] M1010-W- Steel -PTFE / Steel self lubricated

17.42 €

1 Available Same day

Stock

-10M 10LN- Brass / Steel lubrication possible

19.70 €

1 Available 4 Days -10M 10LW- Steel -PTFE / Steel self lubricated

17.42 €

1 Available 7 Days [M10] M10 x 1,2510-N- Brass / Steel lubrication possible

19.70 €

1 Available 4 Days [M10] M10 x 1,2510-W- Steel -PTFE / Steel self lubricated

22.62 €

1 Available Same day

Stock

[M12] M1212-N- Brass / Steel lubrication possible

24.54 €

1 Available 4 Days [M12] M1212-W- Steel -PTFE / Steel self lubricated

22.62 €

1 Available Same day

Stock

-12M 12LN- Brass / Steel lubrication possible

24.54 €

1 Available 4 Days -12M 12LW- Steel -PTFE / Steel self lubricated

22.32 €

1 Available Same day

Stock

[M12] M12 x 1,2512-N- Brass / Steel lubrication possible

24.54 €

1 Available Same day

Stock

[M12] M12 x 1,2512-W- Steel -PTFE / Steel self lubricated

28.98 €

1 Available Same day

Stock

[M14] M1414-N- Brass / Steel lubrication possible

31.98 €

1 Available Same day

Stock

[M14] M1414-W- Steel -PTFE / Steel self lubricated

28.98 €

1 Available Same day

Stock

-14M 14LN- Brass / Steel lubrication possible

31.98 €

1 Available Same day

Stock

-14M 14LW- Steel -PTFE / Steel self lubricated

33.80 €

1 Available 7 Days [M16] M1616-N- Brass / Steel lubrication possible

37.62 €

1 Available Same day

Stock

[M16] M1616-W- Steel -PTFE / Steel self lubricated

33.80 €

1 Available Same day

Stock

-16M 16LN- Brass / Steel lubrication possible

37.62 €

1 Available Same day

Stock

-16M 16LW- Steel -PTFE / Steel self lubricated

33.80 €

1 Available Same day

Stock

[M16] M16 x 1,516-N- Brass / Steel lubrication possible

37.62 €

1 Available Same day

Stock

[M16] M16 x 1,516-W- Steel -PTFE / Steel self lubricated

39.84 €

1 Available Same day

Stock

[M18] M18 x 1,518-N- Brass / Steel lubrication possible

45.78 €

1 Available Same day

Stock

[M18] M18 x 1,518-W- Steel -PTFE / Steel self lubricated

39.84 €

1 Available Same day

Stock

-18M 18 x 1,5LN- Brass / Steel lubrication possible

45.78 €

1 Available Same day

Stock

-18M 18 x 1,5LW- Steel -PTFE / Steel self lubricated

47.30 €

1 Available Same day

Stock

[M20] M20 x 1,520-N- Brass / Steel lubrication possible

52.72 €

1 Available 4 Days [M20] M20 x 1,520-W- Steel -PTFE / Steel self lubricated

47.30 €

1 Available Same day

Stock

-20M 20 x 1,5LN- Brass / Steel lubrication possible

52.72 €

1 Available 4 Days -20M 20 x 1,5LW- Steel -PTFE / Steel self lubricated

57.16 €

1 Available Same day

Stock

[M22] M22 x 1,522-N- Brass / Steel lubrication possible

68.48 €

1 Available Same day

Stock

[M22] M22 x 1,522-W- Steel -PTFE / Steel self lubricated

57.16 €

1 Available Same day

Stock

-22M 22 x 1,5LN- Brass / Steel lubrication possible

68.48 €

1 Available Same day

Stock

-22M 22 x 1,5LW- Steel -PTFE / Steel self lubricated

67.32 €

1 Available Same day

Stock

[M24] M24 x 225-N- Brass / Steel lubrication possible

81.16 €

1 Available Same day

Stock

[M24] M24 x 225-W- Steel -PTFE / Steel self lubricated

67.32 €

1 Available Same day

Stock

-25M 24 x 2LN- Brass / Steel lubrication possible

81.16 €

1 Available Same day

Stock

-25M 24 x 2LW- Steel -PTFE / Steel self lubricated

104.42 €

1 Available Same day

Stock

[M30] M30 x 230-W- Steel -PTFE / Steel self lubricated

104.42 €

1 Available Same day

Stock

-30M 30 x 2LW- Steel -PTFE / Steel self lubricated

Loading...

  1. 1

Tech Support