Ball levers, Steel

Ball levers, Steel
  • Promotional pricing
  • Volume Discount
The official DIN standard sheet specifies additional sizes 200 - M24 / B24.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6337-63-B8-L
6337-63-M8-N
6337-80-B10-L
6337-80-M10-N
6337-100-B12-K
6337-100-B12-L
6337-100-M12-M
6337-100-M12-N
6337-125-B16-L
6337-125-M16-N
6337-160-B20-L
6337-160-M20-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Connection thread d1 Coupling hole d2 Type

9.82 €

5.20 €

1 Available Same day

Stock

63-B 8L, Angled lever with plain bore, Tol. H7

9.82 €

5.20 €

1 Available Same day

Stock

63M 8-N, Angled lever with threaded bore

11.56 €

6.13 €

1 Available Same day

Stock

80-B 10L, Angled lever with plain bore, Tol. H7

11.56 €

1 Available 3 Days 80M 10-N, Angled lever with threaded bore

14.38 €

1 Available 7 Days 100-B 12K, Straight lever with plain bore, Tol. H7

14.38 €

7.62 €

1 Available Same day

Stock

100-B 12L, Angled lever with plain bore, Tol. H7

14.38 €

7.62 €

1 Available Same day

Stock

100M 12-M, Straight lever with threaded bore

14.38 €

1 Available 7 Days 100M 12-N, Angled lever with threaded bore

23.36 €

12.38 €

1 Available Same day

Stock

125-B 16L, Angled lever with plain bore, Tol. H7

23.36 €

1 Available 7 Days 125M 16-N, Angled lever with threaded bore

34.62 €

18.35 €

1 Available Same day

Stock

160-B 20L, Angled lever with plain bore, Tol. H7

34.62 €

18.35 €

1 Available Same day

Stock

160M 20-N, Angled lever with threaded bore

Loading...

  1. 1

Tech Support