Ball lock pins, Stainless Steel 1.4305

Ball lock pins, Stainless Steel 1.4305
  • Volume Discount
Stainless Steel-Ball lock pins GN 113.3 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is locating pins which have often to be removed and installed again.
By pressing the spring loaded push button both balls are unlocked and by releasing it the balls are locked again.
Ball lock pins GN 113.3 are renowned for their compactness. The eye ring is enclosed unmounted.
The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 113.3 Material AISI 303 / Stainless Steel-Ball Lock Pins with Hollow for Grip

Information



Stainless Steel-Ball lock pins GN 113.3 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is locating pins which have often to be removed and installed again.
By pressing the spring loaded push button both balls are unlocked and by releasing it the balls are locked again.
Ball lock pins GN 113.3 are renowned for their compactness. The eye ring is enclosed unmounted.
The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use

see also...
• List of lock pin types

How to Order

How to order (Stainless Steel AISI 303)
1d1
2l1

Specification

GN 113.3
   Stainless Steel AISI 303
• Balls
   Stainless Steel AISI 420C
• Spring
   Stainless Steel AISI 631
• Temperature resistant up to 250 °C
• ISO-Fundamental tolerances
• Stainless Steel characteristics
• RoHS compliant

Accessory

• Ball chains GN 111 / GN 111.5
• Retaining cables GN 111.2
• Spiral retaining cables GN 111.4

Dimensions


 
                    
d1
−0.04
−0.08
l1 +0.6

 
d2

 
d3

 
l2 ±1

 
l3 +0.2

 
Location
Bore
H11
5101520253035404550607080---5.5106225
6101520253035404550607080---7107226
810152025303540455060708090100-9.5148.2278
1015202530354045506070809010011012012149.62710
122025303540455060708090100110120-14.52010.63212
163035404550607080901001101201301401501920143216
205060708090100110120130140150----252820.53920
255060708090100110120130140150----30.828223925
Part Number
113.3-5-10
113.3-5-15
113.3-5-20
113.3-5-25
113.3-5-30
113.3-5-35
113.3-5-40
113.3-5-45
113.3-5-50
113.3-5-60
113.3-5-70
113.3-5-80
113.3-6-10
113.3-6-15
113.3-6-20
113.3-6-25
113.3-6-30
113.3-6-35
113.3-6-40
113.3-6-45
113.3-6-50
113.3-6-60
113.3-6-70
113.3-6-80
113.3-8-10
113.3-8-15
113.3-8-20
113.3-8-25
113.3-8-30
113.3-8-35
113.3-8-40
113.3-8-45
113.3-8-50
113.3-8-60
113.3-8-70
113.3-8-80
113.3-8-90
113.3-8-100
113.3-10-15
113.3-10-20
113.3-10-25
113.3-10-30
113.3-10-35
113.3-10-40
113.3-10-45
113.3-10-50
113.3-10-60
113.3-10-70
113.3-10-80
113.3-10-90
113.3-10-100
113.3-10-110
113.3-10-120
113.3-12-20
113.3-12-25
113.3-12-30
113.3-12-35
113.3-12-40
113.3-12-45
113.3-12-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1 d2 d3 l2 l3 Locating bore Weight
(kg)

23.40 €

1 Available 4 Days 510------

23.40 €

1 Available Same day

Stock

515------

23.40 €

1 Available 4 Days 520------

23.40 €

1 Available Same day

Stock

525------

24.90 €

1 Available Same day

Stock

530------

24.84 €

1 Available 5 Days 5355.5106225-

24.84 €

1 Available 5 Days 5405.51062250.011

24.84 €

1 Available 5 Days 5455.5106225-

24.84 €

1 Available 5 Days 5505.5106225-

25.46 €

1 Available 5 Days 5605.5106225-

26.06 €

1 Available 5 Days 5705.5106225-

27.06 €

1 Available 5 Days 5805.5106225-

23.48 €

1 Available Same day

Stock

610------

23.48 €

1 Available 4 Days 615------

23.48 €

1 Available Same day

Stock

620------

23.48 €

1 Available Same day

Stock

625------

26.38 €

1 Available 7 Days 630------

26.38 €

1 Available 4 Days 635------

26.38 €

1 Available 7 Days 640------

26.38 €

1 Available Same day

Stock

645------

26.38 €

1 Available 7 Days 650------

27.54 €

1 Available 5 Days 6607107226-

28.68 €

1 Available 5 Days 6707107226-

29.78 €

1 Available 5 Days 6807107226-

25.34 €

1 Available 5 Days 8109.5148.22780.030

25.34 €

1 Available 5 Days 8159.5148.2278-

25.56 €

1 Available Same day

Stock

820------

25.56 €

1 Available 7 Days 825------

28.24 €

1 Available 7 Days 830------

28.24 €

1 Available Same day

Stock

835------

28.24 €

1 Available Same day

Stock

840------

28.24 €

1 Available Same day

Stock

845------

28.36 €

1 Available Same day

Stock

850------

29.06 €

1 Available 5 Days 8609.5148.22780.010

30.16 €

1 Available 5 Days 8709.5148.22780.150

30.16 €

1 Available 5 Days 8809.5148.2278-

31.30 €

1 Available 5 Days 8909.5148.2278-

32.28 €

1 Available 5 Days 81009.5148.2278-

38.14 €

1 Available 5 Days 101512149.627100.050

38.60 €

1 Available Same day

Stock

1020------

38.60 €

1 Available 4 Days 1025------

40.60 €

1 Available Same day

Stock

1030------

40.60 €

1 Available Same day

Stock

1035------

40.60 €

1 Available Same day

Stock

1040------

40.60 €

1 Available 4 Days 1045------

40.60 €

1 Available Same day

Stock

1050------

42.78 €

1 Available 7 Days 1060------

42.26 €

1 Available 5 Days 107012149.62710-

42.26 €

1 Available 5 Days 108012149.62710-

43.18 €

1 Available 5 Days 109012149.62710-

43.18 €

1 Available 5 Days 1010012149.62710-

44.30 €

1 Available 5 Days 1011012149.62710-

45.58 €

1 Available 5 Days 1012012149.62710-

38.90 €

1 Available 5 Days 122014.52010.63212-

39.34 €

1 Available Same day

Stock

1225------

41.16 €

1 Available Same day

Stock

1230------

41.16 €

1 Available Same day

Stock

1235------

41.20 €

1 Available Same day

Stock

1240------

41.18 €

1 Available Same day

Stock

1245------

41.20 €

1 Available Same day

Stock

1250------

Loading...

Tech Support