• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Ball lock pins, Stainless Steel 1.4542

Ball lock pins, Stainless Steel 1.4542

Stainless Steel-Ball lock pins GN GN 113.4 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is locating pins which have often to be removed and installed again.
By pressing the spring loaded push button both balls are unlocked and by releasing it the balls are locked again.
Ball lock pins GN 113.4 are renowned for their compactness. The eye ring is enclosed unmounted.
Ball lock pins GN 113.4 have an extreme load capacity, the pin is made of heavy duty, hardened and highly abrasion-resistant stainless steel.
The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
113.4-5-10
113.4-5-15
113.4-5-20
113.4-5-25
113.4-5-30
113.4-5-35
113.4-5-40
113.4-5-45
113.4-5-50
113.4-5-60
113.4-5-70
113.4-5-80
113.4-6-10
113.4-6-15
113.4-6-20
113.4-6-25
113.4-6-30
113.4-6-35
113.4-6-40
113.4-6-45
113.4-6-50
113.4-6-60
113.4-6-70
113.4-6-80
113.4-8-10
113.4-8-15
113.4-8-20
113.4-8-25
113.4-8-30
113.4-8-35
113.4-8-40
113.4-8-45
113.4-8-50
113.4-8-60
113.4-8-70
113.4-8-80
113.4-8-90
113.4-8-100
113.4-10-15
113.4-10-20
113.4-10-25
113.4-10-30
113.4-10-35
113.4-10-40
113.4-10-45
113.4-10-50
113.4-10-60
113.4-10-70
113.4-10-80
113.4-10-90
113.4-10-100
113.4-10-110
113.4-10-120
113.4-12-20
113.4-12-25
113.4-12-30
113.4-12-35
113.4-12-40
113.4-12-45
113.4-12-50
Part NumberStandard Unit PriceVolume DiscountShipping Days?Bolt diameter d1 Length l1 d2 d3 l2 l3 Locating bore Weight
(kg)

28.67 €

3 Days 510------

28.67 €

3 Days 515------

28.67 €

3 Days 520------

28.67 €

3 Days 525------

30.25 €

3 Days 530------

30.28 €

3 Days 5355.5106225-

30.36 €

3 Days 5405.5106225-

30.28 €

3 Days 5455.5106225-

30.28 €

3 Days 5505.5106225-

31.27 €

3 Days 5605.5106225-

32.50 €

3 Days 5705.5106225-

33.47 €

3 Days 5805.5106225-

29.11 €

3 Days 610------

29.11 €

3 Days 615------

29.11 €

3 Days 620------

29.11 €

3 Days 625------

32.15 €

3 Days 630------

32.15 €

3 Days 635------

32.15 €

3 Days 640------

32.15 €

3 Days 645------

32.15 €

3 Days 650------

33.58 €

3 Days 6607107226-

34.94 €

3 Days 6707107226-

35.80 €

3 Days 6807107226-

31.02 €

3 Days 8109.5148.2278-

31.02 €

3 Days 8159.5148.2278-

31.07 €

3 Days 820------

31.07 €

3 Days 825------

34.76 €

3 Days 830------

34.76 €

3 Days 835------

34.76 €

3 Days 840------

34.76 €

3 Days 845------

34.79 €

3 Days 850------

35.80 €

3 Days 8609.5148.2278-

37.14 €

3 Days 8709.5148.22780.050

37.14 €

3 Days 8809.5148.2278-

38.39 €

3 Days 8909.5148.2278-

39.63 €

3 Days 81009.5148.2278-

47.11 €

3 Days 101512149.62710-

47.19 €

3 Days 1020------

47.19 €

3 Days 1025------

49.11 €

3 Days 1030------

49.11 €

3 Days 1035------

49.11 €

3 Days 1040------

49.11 €

3 Days 1045------

49.11 €

3 Days 1050------

51.95 €

3 Days 1060------

51.99 €

3 Days 107012149.62710-

51.99 €

3 Days 108012149.62710-

53.20 €

3 Days 109012149.62710-

53.20 €

3 Days 1010012149.62710-

54.34 €

3 Days 1011012149.62710-

55.82 €

3 Days 1012012149.62710-

47.96 €

3 Days 122014.52010.63212-

48.01 €

3 Days 1225------

50.10 €

3 Days 1230------

50.10 €

3 Days 1235------

50.10 €

3 Days 1240------

50.10 €

3 Days 1245------

50.12 €

3 Days 1250------

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support