Ball point screws, Stainless Steel

Ball point screws, Stainless Steel

Stainless Steel-Ball point screws GN 606 with full ball (Type AN) are used in applications where a ball point contact is required.
The flat faced moving ball (Type BN) allows a clamping or supporting of non parallel surfaces.
The ball of the types VN and VRN can be swivelled to a maximum of 9° to ensure that clamping is always maintained on the flat section of the ball.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
606-M4-10-AN
606-M4-10-BN
606-M4-12-AN
606-M4-12-BN
606-M4-16-AN
606-M4-16-BN
606-M4-20-AN
606-M4-20-BN
606-M4-25-AN
606-M4-25-BN
606-M5-12-AN
606-M5-12-BN
606-M5-16-AN
606-M5-16-BN
606-M5-20-AN
606-M5-20-BN
606-M5-25-AN
606-M5-25-BN
606-M5-30-AN
606-M5-30-BN
606-M6-16-AN
606-M6-16-BN
606-M6-16-VN
606-M6-16-VRN
606-M6-20-AN
606-M6-20-BN
606-M6-20-VN
606-M6-20-VRN
606-M6-25-AN
606-M6-25-BN
606-M6-25-VN
606-M6-25-VRN
606-M6-30-AN
606-M6-30-BN
606-M6-30-VN
606-M6-30-VRN
606-M6-40-AN
606-M6-40-BN
606-M6-40-VN
606-M6-40-VRN
606-M8-20-AN
606-M8-20-BN
606-M8-20-VN
606-M8-20-VRN
606-M8-30-AN
606-M8-30-BN
606-M8-30-VN
606-M8-30-VRN
606-M8-35-AN
606-M8-35-BN
606-M8-35-VN
606-M8-35-VRN
606-M8-40-AN
606-M8-40-BN
606-M8-40-VN
606-M8-40-VRN
606-M8-50-AN
606-M8-50-BN
606-M8-50-VN
606-M8-50-VRN
Part NumberStandard Unit PriceVolume DiscountShipping Days?Thread d1 (Type A/B) Thread length l1 Type

7.64 €

3 Days M 410AN, full ball

9.49 €

3 Days M 410BN, flat ball

7.64 €

3 Days M 412AN, full ball

9.49 €

3 Days M 412BN, flat ball

7.66 €

3 Days M 416AN, full ball

9.49 €

3 Days M 416BN, flat ball

7.66 €

3 Days M 420AN, full ball

9.49 €

3 Days M 420BN, flat ball

7.70 €

3 Days M 425AN, full ball

9.51 €

3 Days M 425BN, flat ball

7.37 €

3 Days M 512AN, full ball

9.09 €

3 Days M 512BN, flat ball

7.40 €

3 Days M 516AN, full ball

9.09 €

3 Days M 516BN, flat ball

7.40 €

3 Days M 520AN, full ball

9.35 €

3 Days M 520BN, flat ball

7.42 €

3 Days M 525AN, full ball

9.13 €

3 Days M 525BN, flat ball

7.44 €

3 Days M 530AN, full ball

9.16 €

3 Days M 530BN, flat ball

5.68 €

3 Days M 616AN, full ball

8.25 €

3 Days M 616BN, flat ball

10.78 €

3 Days M 616VN, flat ball, with swivel limiting stop

15.73 €

3 Days M 616VRN, flat ball, with swivel limiting stop, corrugated

5.57 €

3 Days M 620AN, full ball

8.21 €

3 Days M 620BN, flat ball

10.78 €

3 Days M 620VN, flat ball, with swivel limiting stop

15.67 €

3 Days M 620VRN, flat ball, with swivel limiting stop, corrugated

5.61 €

3 Days M 625AN, full ball

8.19 €

3 Days M 625BN, flat ball

10.81 €

3 Days M 625VN, flat ball, with swivel limiting stop

15.76 €

3 Days M 625VRN, flat ball, with swivel limiting stop, corrugated

5.64 €

3 Days M 630AN, full ball

8.19 €

3 Days M 630BN, flat ball

10.81 €

3 Days M 630VN, flat ball, with swivel limiting stop

15.76 €

3 Days M 630VRN, flat ball, with swivel limiting stop, corrugated

5.68 €

3 Days M 640AN, full ball

8.28 €

3 Days M 640BN, flat ball

10.85 €

3 Days M 640VN, flat ball, with swivel limiting stop

15.78 €

3 Days M 640VRN, flat ball, with swivel limiting stop, corrugated

6.38 €

3 Days M 820AN, full ball

10.06 €

3 Days M 820BN, flat ball

11.62 €

3 Days M 820VN, flat ball, with swivel limiting stop

18.81 €

3 Days M 820VRN, flat ball, with swivel limiting stop, corrugated

6.96 €

3 Days M 830AN, full ball

10.34 €

3 Days M 830BN, flat ball

11.71 €

3 Days M 830VN, flat ball, with swivel limiting stop

18.88 €

3 Days M 830VRN, flat ball, with swivel limiting stop, corrugated

6.98 €

3 Days M 835AN, full ball

10.39 €

3 Days M 835BN, flat ball

11.82 €

3 Days M 835VN, flat ball, with swivel limiting stop

18.97 €

3 Days M 835VRN, flat ball, with swivel limiting stop, corrugated

7.70 €

3 Days M 840AN, full ball

11.16 €

3 Days M 840BN, flat ball

13.03 €

3 Days M 840VN, flat ball, with swivel limiting stop

20.07 €

3 Days M 840VRN, flat ball, with swivel limiting stop, corrugated

7.81 €

3 Days M 850AN, full ball

11.22 €

3 Days M 850BN, flat ball

13.05 €

3 Days M 850VN, flat ball, with swivel limiting stop

20.07 €

3 Days M 850VRN, flat ball, with swivel limiting stop, corrugated

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support