Breather filters

Breather filters
  • Volume Discount
Breather filters GN 882 are used when the air exchange is to be allowed between the inside of the container and the ambient air. The filter function is marked by a blue colour ring.
The filter prevents air-borne particles (e.g. dust) from being carried from the outside to the inside of the container. It also ensures that e.g. oil particles do not escape to the outside.
The above diagram shows the air passage as a factor of the differential pressure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
882-G1/2-MS-M
882-G1/4-MS-M
882-G1-MS-M
882-G3/4-MS-M
882-G3/8-MS-M
882-M12X1,​5-MS-M
882-M14X1,​5-MS-M
882-M16X1,​5-MS-M
882-M18X1,​5-MS-M
882-M20X1,​5-MS-M
882-M22X1,​5-MS-M
882-M24X1,​5-MS-M
882-M26X1,​5-MS-M
882-M30X1,​5-MS-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1

19.28 €

1 Available 5 Days G 1/2

18.40 €

1 Available 5 Days G 1/4

30.38 €

1 Available 5 Days G 1

22.14 €

1 Available 5 Days G 3/4

18.40 €

1 Available 5 Days G 3/8

18.40 €

1 Available 4 Days M 12 x 1,5

18.48 €

1 Available 5 Days M 14 x 1,5

18.40 €

1 Available 5 Days M 16 x 1,5

18.40 €

1 Available 5 Days M 18 x 1,5

18.48 €

1 Available 5 Days M 20 x 1,5

18.48 €

1 Available 5 Days M 22 x 1,5

20.68 €

1 Available 5 Days M 24 x 1,5

22.14 €

1 Available 5 Days M 26 x 1,5

29.84 €

1 Available 5 Days M 30 x 1,5

Loading...

  1. 1

Basic information

Material of the breather M-Stainless Steel Material of the valve body MS-Brass

Tech Support