• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Breather filters

Breather filters
  • Volume Discount
The breather filters GN 884 are used when the air exchange is to be allowed between the inside of the container and the ambient air.
The stainless steel wire mesh prevents air-borne particles of a certain size from being carried into the inside of the container and simultaneously ensures that e.g. oil particles do not escape to the outside.
A label with the symbol “BE” (type A) or a blue colored ring (type B) marks the filter function. The recommended installation position is vertical to the top.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884-G1/2-A-MS
884-G1/2-B-MS
884-G1/4-A-MS
884-G1/4-B-MS
884-G1/8-A-MS
884-G1/8-B-MS
884-G3/4-A-MS
884-G3/4-B-MS
884-G3/8-A-MS
884-G3/8-B-MS
884-M10X1-A-MS
884-M10X1-B-MS
884-M12X1,​5-A-MS
884-M12X1,​5-B-MS
884-M14X1,​5-A-MS
884-M14X1,​5-B-MS
884-M16X1,​5-A-MS
884-M16X1,​5-B-MS
884-M18X1,​5-A-MS
884-M18X1,​5-B-MS
884-M22X1,​5-A-MS
884-M22X1,​5-B-MS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

9.08 €

1 Available 5 Days G 1/2A-low design

11.28 €

1 Available 5 Days G 1/2B-high design, with Stainless Steel cap

7.04 €

1 Available 5 Days G 1/4A-low design

7.54 €

1 Available 5 Days G 1/4B-high design, with Stainless Steel cap

6.44 €

1 Available 5 Days G 1/8A-low design

7.40 €

1 Available 5 Days G 1/8B-high design, with Stainless Steel cap

12.38 €

1 Available 5 Days G 3/4A-low design

13.84 €

1 Available 5 Days G 3/4B-high design, with Stainless Steel cap

7.16 €

1 Available 5 Days G 3/8A-low design

8.66 €

1 Available 5 Days G 3/8B-high design, with Stainless Steel cap

6.04 €

1 Available 5 Days M 10 x 1A-low design

6.68 €

1 Available 5 Days M 10 x 1B-high design, with Stainless Steel cap

6.68 €

1 Available 5 Days M 12 x 1,5A-low design

7.36 €

1 Available 5 Days M 12 x 1,5B-high design, with Stainless Steel cap

6.84 €

1 Available 5 Days M 14 x 1,5A-low design

7.38 €

1 Available 5 Days M 14 x 1,5B-high design, with Stainless Steel cap

7.86 €

1 Available 5 Days M 16 x 1,5A-low design

9.84 €

1 Available 5 Days M 16 x 1,5B-high design, with Stainless Steel cap

7.86 €

1 Available 5 Days M 18 x 1,5A-low design

8.30 €

1 Available 5 Days M 18 x 1,5B-high design, with Stainless Steel cap

7.44 €

1 Available 5 Days M 22 x 1,5A-low design

9.10 €

1 Available 5 Days M 22 x 1,5B-high design, with Stainless Steel cap

Loading...

  1. 1

Basic information

Material of the valve body MS-Brass

Tech Support