Bull´s eye levels

Bull´s eye levels
  • Volume Discount
Bull´s eye levels GN 2278 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.
The housing is grooved at its lower diameter d3, making it easier to mount in place, e.g. by gluing.
The spirit levels are aligned in relation to the reference or contact surface, so that the bubble is located inside the marking ring once the horizontal position of the contact surface is reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2278-ALN-20-K-30
2278-ALN-25-K-30
2278-ALN-30-K-30
2278-ALS-20-K-30
2278-ALS-25-K-30
2278-ALS-30-K-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Material / Finish

11.70 €

1 Available 5 Days 20ALN - anodized, natural color

15.20 €

1 Available 5 Days 25ALN - anodized, natural color

24.68 €

1 Available 5 Days 30ALN - anodized, natural color

11.70 €

1 Available 5 Days 20ALS - anodized black

15.20 €

1 Available 5 Days 25ALS - anodized black

24.68 €

1 Available 5 Days 30ALS - anodized black

Loading...

  1. 1

Basic information

Filling K-colourless-transparent Sensitivity 30, Angle minutes, bubble move by 2 mm

Tech Support