Button-type magnets with bore

Button-type magnets with bore
  • Volume Discount
The button-type magnets GN 60 have a split adhesive surface. These are non-shielded magnetic systems made by casting method.
To ensure that the magnetic properties (adhesive forces) are not impaired, the fixing screws must be made of non-magnetic material.
For easier handling and/or to avoid demagnetisation, these magnets have an iron plate on their adhesive surface.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60-AN-13
60-AN-19
60-AN-25
60-AN-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1
(Ø)

3.34 €

1 Available 5 Days 13

5.66 €

1 Available 5 Days 19

11.96 €

1 Available 5 Days 25

23.50 €

1 Available 5 Days 32

Loading...

  1. 1

Basic information

Material of the magnet AN-AlNiCo

Tech Support