Cabinet "U" handles (428-AL-28-250-A-SW)

Cabinet "U" handles 428-AL-28-250-A-SW
  • Volume Discount

Product Details:

Manufacturer part number: 428-AL-28-250-A-SW

Brand: GANTER

Price: 27.62

Delivery time: 5 Days


Technical Data:

Handle diameter d: 28 mm

Length l/l1: 250 mm

Finish: SW

Type: A, Mounting from the back (threaded blind bore)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

428-AL-28-250-A-SW

Part Number
428-AL-28-250-A-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d
(mm)
Length l/l1
(mm)
Finish Type

27.62 €

1 Available 5 Days 28250SWA, Mounting from the back (threaded blind bore)

Loading...

  1. 1

Basic information

Material Al-Aluminum

This page is Cabinet "U" handles, part number 428-AL-28-250-A-SW.
You can find the detail information about specifications and dimensions on part number 428-AL-28-250-A-SW.

Variation of this product

Part Number
428-AL-28-250-A-EL
428-AL-28-250-B-EL
428-AL-28-250-B-SW
428-AL-28-300-A-EL
428-AL-28-300-A-SW
428-AL-28-300-B-EL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter d
(mm)
Length l/l1
(mm)
Finish Type

36.88 €

1 Available 5 Days 28250ELA, Mounting from the back (threaded blind bore)

52.76 €

1 Available 5 Days 28250ELB, Mounting from the operator's side

43.28 €

1 Available 5 Days 28250SWB, Mounting from the operator's side

39.22 €

1 Available 5 Days 28300ELA, Mounting from the back (threaded blind bore)

28.96 €

1 Available 5 Days 28300SWA, Mounting from the back (threaded blind bore)

54.82 €

1 Available 5 Days 28300ELB, Mounting from the operator's side

Tech Support