Cabinet "U" handles, Aluminium

Cabinet "U" handles, Aluminium
  • Volume Discount
Cabinet "U" handles GN 427 are produced from profiled aluminum extrusions.
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
427-12-55-EL
427-12-55-SR
427-12-55-SW
427-12-88-EL
427-12-88-SR
427-12-88-SW
427-12-100-EL
427-12-100-SR
427-12-100-SW
427-12-120-EL
427-12-120-SR
427-12-120-SW
427-12-180-EL
427-12-180-SR
427-12-180-SW
427-12-200-EL
427-12-200-SR
427-12-200-SW
427-12-235-EL
427-12-235-SR
427-12-235-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Colour

10.04 €

1 Available Same day

Stock

55EL - anodized, natural color

5.42 €

1 Available Same day

Stock

55SR - silver, RAL 9006, textured finish

5.42 €

1 Available Same day

Stock

55SW - black, RAL 9005, textured finish

7.34 €

1 Available Same day

Stock

88EL - anodized, natural color

5.58 €

1 Available Same day

Stock

88SR - silver, RAL 9006, textured finish

5.58 €

1 Available Same day

Stock

88SW - black, RAL 9005, textured finish

7.30 €

1 Available 4 Days 100EL - anodized, natural color

5.68 €

1 Available 4 Days 100SR - silver, RAL 9006, textured finish

5.68 €

1 Available 7 Days 100SW - black, RAL 9005, textured finish

7.50 €

1 Available 4 Days 120EL - anodized, natural color

5.96 €

1 Available 4 Days 120SR - silver, RAL 9006, textured finish

5.96 €

1 Available 4 Days 120SW - black, RAL 9005, textured finish

8.94 €

1 Available Same day

Stock

180EL - anodized, natural color

6.46 €

1 Available Same day

Stock

180SR - silver, RAL 9006, textured finish

6.46 €

1 Available 4 Days 180SW - black, RAL 9005, textured finish

11.36 €

1 Available Same day

Stock

200EL - anodized, natural color

6.96 €

1 Available Same day

Stock

200SR - silver, RAL 9006, textured finish

6.96 €

1 Available Same day

Stock

200SW - black, RAL 9005, textured finish

13.32 €

1 Available Same day

Stock

235EL - anodized, natural color

7.14 €

1 Available Same day

Stock

235SR - silver, RAL 9006, textured finish

7.14 €

1 Available Same day

Stock

235SW - black, RAL 9005, textured finish

Loading...

  1. 1

Basic information

Handle width b 12

Tech Support