Cabinet "U" handles, Aluminium

Cabinet "U" handles, Aluminium
  • Volume Discount
A special characteristic of the Handle GN 559 is the thumb rest pad on the front of the leg. At the same time the extended leg offers an open ended version with wide access.
The fastening bores of type C are closed by a cap following the handle installation. The cap is included in the delivery contents.
Handles GN 559 are known for their high stability. They are fixed by two M8 screws whereby type A offers two alternative hole centers (l2 or l3).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
559-162-A-SR
559-162-A-SW
559-162-B-SR
559-162-B-SW
559-162-C-SR
559-162-C-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish Type

13.92 €

1 Available Same day

Stock

SRA, closed type

13.92 €

1 Available 4 Days SWA, closed type

13.36 €

1 Available Same day

Stock

SRB, open ended type, mounting from the back (threaded blind bore)

13.36 €

1 Available 7 Days SWB, open ended type, mounting from the back (threaded blind bore)

13.94 €

1 Available 4 Days SRC, open ended type, mounting from the operator's side

13.94 €

1 Available 4 Days SWC, open ended type, mounting from the operator's side

Loading...

  1. 1

Basic information

Length l/l1(mm) 162

Tech Support