• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cabinet "U" handles, Aluminium

Cabinet "U" handles, Aluminium
  • Volume Discount
GN 565.1 cabinet „U“ handles are made from a bent aluminum profile and have excellent stability and ergonomic design. Due to the production process, special designs can be supplied even in relatively small quantities.
In addition to the standard surfaces, these cabinet „U“ handles are also available with a functional coating.
The SWU version is coated with a highly weather-resistant and UV-protective powder coating system, making this version excellent for outdoor use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 565.1 / Cabinet "U" Handles, Aluminum

Information


GN 565.1 cabinet "U" handles are manufactured from a bent aluminum profile and have excellent stability and ergonomic design. Due to the manufacturing process, special designs can be supplied even in relatively small quantities.
In addition to the standard surfaces, these cabinet "U" handles are also available with a functional coating.
The SWU version is coated with a highly weather-resistant and UV protective powder coating system, making this version excellent for outdoor use.

see also...
• Stainless Steel-Cabinet "U" handles GN 565.5 (Mounting from the back or the operator‘s side)
• Assembly sets for profile systems 30 / 40 GN 965
• Assembly sets for profile systems 30 / 40 / 45 GN 968

How to Order

How to order
1b
2l1
3Finish

Specification                                

• Aluminum
 - plastic coated
  black, RAL 9005, textured finish
  black, RAL 9005, textured finish
  UV-resistant
  red, RAL 3000, textured finish
  silver, RAL 9006, textured finish
 - anodized, natural color
 - blank
  tumbled
• Load rating information
• RoHS compliant



Dimensions

       
bl1 ±0.25adh1h2l2rt
20100135.44913.5112135.5
20112135.44913.5124135.5
20120135.45113.5132135.5
20128135.45113.5140135.5
20160135.45113.5172135.5
26116176.45511130176
26120176.45511134176
26132176.45511146176
26164176.45711178176
26179176.45711193176
26196176.45711210176
Part Number
565.1-20-100-BL
565.1-20-100-EL
565.1-20-100-RS
565.1-20-100-SR
565.1-20-100-SW
565.1-20-112-BL
565.1-20-112-EL
565.1-20-112-SR
565.1-20-112-SW
565.1-20-112-SWU
565.1-20-120-BL
565.1-20-120-EL
565.1-20-120-RS
565.1-20-120-SR
565.1-20-120-SW
565.1-20-120-SWU
565.1-20-128-BL
565.1-20-128-EL
565.1-20-128-SR
565.1-20-128-SW
565.1-20-128-SWU
565.1-20-160-BL
565.1-20-160-EL
565.1-20-160-RS
565.1-20-160-SR
565.1-20-160-SW
565.1-20-160-SWU
565.1-26-116-BL
565.1-26-116-EL
565.1-26-116-RS
565.1-26-116-SR
565.1-26-116-SW
565.1-26-116-SWU
565.1-26-120-BL
565.1-26-120-EL
565.1-26-120-RS
565.1-26-120-SR
565.1-26-120-SW
565.1-26-120-SWU
565.1-26-132-BL
565.1-26-132-EL
565.1-26-132-SR
565.1-26-132-SW
565.1-26-132-SWU
565.1-26-164-BL
565.1-26-164-EL
565.1-26-164-RS
565.1-26-164-SR
565.1-26-164-SW
565.1-26-164-SWU
565.1-26-179-BL
565.1-26-179-EL
565.1-26-179-RS
565.1-26-179-SR
565.1-26-179-SW
565.1-26-179-SWU
565.1-26-196-BL
565.1-26-196-EL
565.1-26-196-RS
565.1-26-196-SR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Handle width b Finish a d Length l2 t h1 h2 r Weight
(kg)
-

8.30 €

1 Available 4 Days 10020BL--------
-

11.64 €

1 Available 4 Days 10020EL--------
-

9.96 €

1 Available 7 Days 10020RS--------
-

9.96 €

1 Available 7 Days 10020SR--------
-

9.96 €

1 Available 7 Days 10020SW--------
-

8.68 €

1 Available 4 Days 11220BL--------
-

11.94 €

1 Available 7 Days 11220EL--------
-

10.28 €

1 Available Same day

Stock

11220SR--------
-

10.28 €

1 Available 7 Days 11220SW--------
-

8.82 €

1 Available 4 Days 11220SWU--------
-

8.70 €

1 Available 4 Days 12020BL--------
-

12.42 €

1 Available 4 Days 12020EL--------
-

10.32 €

1 Available Same day

Stock

12020RS--------
-

10.32 €

1 Available Same day

Stock

12020SR--------
-

10.32 €

1 Available 7 Days 12020SW--------
-

8.88 €

1 Available 4 Days 12020SWU--------
-

8.96 €

1 Available Same day

Stock

12820BL--------
-

12.54 €

1 Available 4 Days 12820EL--------
-

11.04 €

1 Available Same day

Stock

12820SR--------
-

11.04 €

1 Available Same day

Stock

12820SW--------
-

9.30 €

1 Available 4 Days 12820SWU--------
-

9.52 €

1 Available Same day

Stock

16020BL--------
-

13.38 €

1 Available 7 Days 16020EL--------
-

11.64 €

1 Available Same day

Stock

16020RS--------
-

11.64 €

1 Available Same day

Stock

16020SR--------
-

11.64 €

1 Available Same day

Stock

16020SW--------
-

9.76 €

1 Available 4 Days 16020SWU--------
-

11.92 €

1 Available 7 Days 11626BL--------
-

14.54 €

1 Available 7 Days 11626EL--------
-

13.38 €

1 Available 4 Days 11626RS--------
-

13.38 €

1 Available Same day

Stock

11626SR--------
-

13.38 €

1 Available 7 Days 11626SW--------
-

11.12 €

1 Available 4 Days 11626SWU--------
-

12.28 €

1 Available 4 Days 12026BL--------
-

14.88 €

1 Available 7 Days 12026EL--------
-

13.70 €

1 Available Same day

Stock

12026RS--------
-

13.70 €

1 Available Same day

Stock

12026SR--------
-

13.70 €

1 Available 7 Days 12026SW--------
-

11.38 €

1 Available 4 Days 12026SWU--------
-

12.50 €

1 Available Same day

Stock

13226BL--------
-

15.34 €

1 Available 4 Days 13226EL--------
-

14.32 €

1 Available Same day

Stock

13226SR--------
-

14.32 €

1 Available Same day

Stock

13226SW--------
-

11.72 €

1 Available 4 Days 13226SWU--------
-

13.40 €

1 Available Same day

Stock

16426BL--------
-

16.48 €

1 Available Same day

Stock

16426EL--------
-

15.28 €

1 Available Same day

Stock

16426RS--------
-

15.28 €

1 Available Same day

Stock

16426SR--------
-

15.28 €

1 Available 7 Days 16426SW--------
-

12.58 €

1 Available 4 Days 16426SWU--------
-

13.92 €

1 Available Same day

Stock

17926BL--------
-

17.14 €

1 Available 7 Days 17926EL--------
-

16.22 €

1 Available Same day

Stock

17926RS--------
-

16.22 €

1 Available Same day

Stock

17926SR--------
-

16.22 €

1 Available 4 Days 17926SW--------
-

13.18 €

1 Available 4 Days 17926SWU--------
-

14.36 €

1 Available Same day

Stock

19626BL--------
-

18.12 €

1 Available 4 Days 19626EL--------
-

16.72 €

1 Available 4 Days 19626RS--------
-

16.72 €

1 Available Same day

Stock

19626SR--------

Loading...

Tech Support