• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cabinet "U" handles, Aluminium

Cabinet "U" handles, Aluminium
  • Volume Discount
Cabinet "U" handles GN 565.3 are suitable for applications where lower „lifting forces are required such as on lids or protective machine covers.
The countersunk holes of type B allow fixing with self tapping screws or countersunk rivets.
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
565.3-20-120-A-BL
565.3-20-120-A-EL
565.3-20-120-A-SR
565.3-20-120-A-SW
565.3-20-120-B-BL
565.3-20-120-B-EL
565.3-20-120-B-SR
565.3-20-120-B-SW
565.3-20-160-A-BL
565.3-20-160-A-EL
565.3-20-160-A-SR
565.3-20-160-A-SW
565.3-20-160-B-BL
565.3-20-160-B-EL
565.3-20-160-B-SR
565.3-20-160-B-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish Type

6.48 €

1 Available 5 Days 120BLA, Mounting from the back (threaded blind bore)

12.14 €

1 Available 5 Days 120ELA, Mounting from the back (threaded blind bore)

8.64 €

1 Available 5 Days 120SRA, Mounting from the back (threaded blind bore)

8.64 €

1 Available 5 Days 120SWA, Mounting from the back (threaded blind bore)

9.38 €

1 Available 4 Days 120BLB, Mounting from the operator's side

15.16 €

1 Available Same day

Stock

120ELB, Mounting from the operator's side

11.28 €

1 Available 5 Days 120SRB, Mounting from the operator's side

11.28 €

1 Available 5 Days 120SWB, Mounting from the operator's side

7.20 €

1 Available 5 Days 160BLA, Mounting from the back (threaded blind bore)

12.86 €

1 Available 5 Days 160ELA, Mounting from the back (threaded blind bore)

9.36 €

1 Available 5 Days 160SRA, Mounting from the back (threaded blind bore)

9.36 €

1 Available Same day

Stock

160SWA, Mounting from the back (threaded blind bore)

11.00 €

1 Available 5 Days 160BLB, Mounting from the operator's side

15.22 €

1 Available 5 Days 160ELB, Mounting from the operator's side

11.50 €

1 Available 5 Days 160SRB, Mounting from the operator's side

11.50 €

1 Available 5 Days 160SWB, Mounting from the operator's side

Loading...

  1. 1

Basic information

Handle width b 20

Tech Support