Cabinet "U" handles, Aluminium

Cabinet "U" handles, Aluminium
  • Volume Discount
The installation of cabinet "U" handles GN 728 can be carried out from the back (Type A) as well as from the operator’s side (Type B). The hole centers dimension is identical on all variants. As a result they can be mounted in pairs opposite each other.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
728-120-A-BL
728-120-A-SR
728-120-A-SW
728-120-B-BL
728-120-B-SR
728-120-B-SW
728-180-A-BL
728-180-A-SR
728-180-A-SW
728-180-B-BL
728-180-B-SR
728-180-B-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish Type

7.90 €

1 Available Same day

Stock

120BLA, Mounting from the back (threaded blind bore)

9.02 €

1 Available Same day

Stock

120SRA, Mounting from the back (threaded blind bore)

9.02 €

1 Available 4 Days 120SWA, Mounting from the back (threaded blind bore)

6.56 €

1 Available 4 Days 120BLB, Mounting from the operator's side

7.60 €

1 Available 7 Days 120SRB, Mounting from the operator's side

7.60 €

1 Available 4 Days 120SWB, Mounting from the operator's side

11.56 €

1 Available 7 Days 180BLA, Mounting from the back (threaded blind bore)

13.02 €

1 Available Same day

Stock

180SRA, Mounting from the back (threaded blind bore)

13.02 €

1 Available 4 Days 180SWA, Mounting from the back (threaded blind bore)

10.48 €

1 Available 7 Days 180BLB, Mounting from the operator's side

11.60 €

1 Available Same day

Stock

180SRB, Mounting from the operator's side

11.60 €

1 Available 7 Days 180SWB, Mounting from the operator's side

Loading...

  1. 1

Tech Support