• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cam action indexing plungers, flange for surface mounting

Cam action indexing plungers, flange for surface mounting
  • Volume Discount
Cam action indexing plungers GN 612.2 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
612.2-6-16-A
612.2-6-16-B
612.2-8-16-A
612.2-8-16-B
612.2-8-20-A
612.2-8-20-B
612.2-10-16-A
612.2-10-16-B
612.2-10-20-A
612.2-10-20-B
612.2-12-20-A
612.2-12-20-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d2
(mm)
Bolt diameter d1
(Ø)
Type

30.78 €

1 Available 5 Days 166A, without plastic cap

32.30 €

1 Available 5 Days 166B, with plastic cap

30.96 €

1 Available 5 Days 168A, without plastic cap

32.28 €

1 Available 5 Days 168B, with plastic cap

34.88 €

1 Available 5 Days 208A, without plastic cap

36.48 €

1 Available 5 Days 208B, with plastic cap

30.86 €

1 Available 5 Days 1610A, without plastic cap

32.28 €

1 Available 5 Days 1610B, with plastic cap

34.74 €

1 Available 5 Days 2010A, without plastic cap

36.16 €

1 Available 5 Days 2010B, with plastic cap

34.90 €

1 Available 5 Days 2012A, without plastic cap

36.54 €

1 Available 5 Days 2012B, with plastic cap

Loading...

  1. 1

Tech Support