• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cam action indexing plungers, Stainless Steel

Cam action indexing plungers, Stainless Steel
  • Volume Discount
Stainless Steel-Cam action indexing plungers GN 612 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. A groove is provided in either position to prevent the lock from rotating.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 612 / Stainless Steel / Cam Action Indexing Plungers

Information


Cam action indexing plungers GN 612 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. A groove is provided in either position to prevent the lock from rotating.

see also...
• List of cam action indexing plunger types
• Mounting blocks GN 412.1
• Mounting blocks GN 612.1

How to order

How to order (Stainless Steel)
1d1
2d2
3Type
4Material

Specification

Stainless Steel AISI 301
• Plastic cover (Polyamide PA)
 black, matt
• Load rating information
• ISO-Fundamental tolerances
• Stainless Steel characteristics
• Plastic characteristics
• RoHS compliant
NI





 

Dimensions

        
d1
Pin Steel0.02
−0.04
Pin St. Steel−0.06
−0.08
Bore H7 
d2 d3l1l2l3 +1,5l4l5Spring load in N ≈
        initialend
4*M 10M 10 x 11037.561921-720
5*M 10M 10 x 11037.561921-720
5M 12M 12 x 1,512478262632818
6*M 10M 10 x 11037.561921-720
6M 12M 12 x 1,512478262632818
6M 16M 16 x 1,51656103032421129
8M 12M 12 x 1,512478262632818
8M 16M 16 x 1,51656103032421129
8M 20M 20 x 1,52069123637522157
10M 16M 16 x 1,51656103032421129
10M 20M 20 x 1,52069123637522157
12M 20M 20 x 1,52069123637522157
* These sizes are only available in Type A and Type AK.
Part Number
612-4-M10-A-NI
612-4-M10-AK-NI
612-4-M10X1-A-NI
612-4-M10X1-AK-NI
612-5-M10-A-NI
612-5-M10-AK-NI
612-5-M10X1-A-NI
612-5-M10X1-AK-NI
612-5-M12-A-NI
612-5-M12-AK-NI
612-5-M12-B-NI
612-5-M12-BK-NI
612-5-M12X1,​5-A-NI
612-5-M12X1,​5-AK-NI
612-5-M12X1,​5-B-NI
612-5-M12X1,​5-BK-NI
612-6-M10-A-NI
612-6-M10-AK-NI
612-6-M10X1-A-NI
612-6-M10X1-AK-NI
612-6-M12-A-NI
612-6-M12-AK-NI
612-6-M12-B-NI
612-6-M12-BK-NI
612-6-M12X1,​5-A-NI
612-6-M12X1,​5-AK-NI
612-6-M12X1,​5-B-NI
612-6-M12X1,​5-BK-NI
612-6-M16-A-NI
612-6-M16-AK-NI
612-6-M16-B-NI
612-6-M16-BK-NI
612-6-M16X1,​5-A-NI
612-6-M16X1,​5-AK-NI
612-6-M16X1,​5-B-NI
612-6-M16X1,​5-BK-NI
612-8-M12-A-NI
612-8-M12-AK-NI
612-8-M12-B-NI
612-8-M12-BK-NI
612-8-M12X1,​5-A-NI
612-8-M12X1,​5-AK-NI
612-8-M12X1,​5-B-NI
612-8-M12X1,​5-BK-NI
612-8-M16-A-NI
612-8-M16-AK-NI
612-8-M16-B-NI
612-8-M16-BK-NI
612-8-M16X1,​5-A-NI
612-8-M16X1,​5-AK-NI
612-8-M16X1,​5-B-NI
612-8-M16X1,​5-BK-NI
612-8-M20-A-NI
612-8-M20-AK-NI
612-8-M20-B-NI
612-8-M20-BK-NI
612-8-M20X1,​5-A-NI
612-8-M20X1,​5-AK-NI
612-8-M20X1,​5-B-NI
612-8-M20X1,​5-BK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

16.98 €

1 Available 4 Days 4M 10A, without lock nut, without plastic cover

17.78 €

1 Available 4 Days 4M 10AK, with lock nut, without plastic cover

16.98 €

1 Available Same day

Stock

4M 10 x 1A, without lock nut, without plastic cover

17.78 €

1 Available 4 Days 4M 10 x 1AK, with lock nut, without plastic cover

16.82 €

1 Available 4 Days 5M 10A, without lock nut, without plastic cover

17.62 €

1 Available Same day

Stock

5M 10AK, with lock nut, without plastic cover

16.82 €

1 Available Same day

Stock

5M 10 x 1A, without lock nut, without plastic cover

17.62 €

1 Available 4 Days 5M 10 x 1AK, with lock nut, without plastic cover

18.40 €

1 Available Same day

Stock

5M 12A, without lock nut, without plastic cover

19.30 €

1 Available Same day

Stock

5M 12AK, with lock nut, without plastic cover

20.76 €

1 Available Same day

Stock

5M 12B, with plastic cap,without lock nut

21.66 €

1 Available Same day

Stock

5M 12BK, with plastic cap, with lock nut

18.40 €

1 Available Same day

Stock

5M 12 x 1,5A, without lock nut, without plastic cover

19.30 €

1 Available 4 Days 5M 12 x 1,5AK, with lock nut, without plastic cover

20.76 €

1 Available Same day

Stock

5M 12 x 1,5B, with plastic cap,without lock nut

21.66 €

1 Available 4 Days 5M 12 x 1,5BK, with plastic cap, with lock nut

16.90 €

1 Available Same day

Stock

6M 10A, without lock nut, without plastic cover

17.70 €

1 Available 4 Days 6M 10AK, with lock nut, without plastic cover

16.90 €

1 Available Same day

Stock

6M 10 x 1A, without lock nut, without plastic cover

17.70 €

1 Available Same day

Stock

6M 10 x 1AK, with lock nut, without plastic cover

18.46 €

1 Available Same day

Stock

6M 12A, without lock nut, without plastic cover

19.36 €

1 Available Same day

Stock

6M 12AK, with lock nut, without plastic cover

20.80 €

1 Available Same day

Stock

6M 12B, with plastic cap,without lock nut

21.70 €

1 Available Same day

Stock

6M 12BK, with plastic cap, with lock nut

18.46 €

1 Available Same day

Stock

6M 12 x 1,5A, without lock nut, without plastic cover

19.36 €

1 Available Same day

Stock

6M 12 x 1,5AK, with lock nut, without plastic cover

20.80 €

1 Available Same day

Stock

6M 12 x 1,5B, with plastic cap,without lock nut

21.70 €

1 Available Same day

Stock

6M 12 x 1,5BK, with plastic cap, with lock nut

22.38 €

1 Available Same day

Stock

6M 16A, without lock nut, without plastic cover

23.68 €

1 Available Same day

Stock

6M 16AK, with lock nut, without plastic cover

24.52 €

1 Available Same day

Stock

6M 16B, with plastic cap,without lock nut

25.82 €

1 Available Same day

Stock

6M 16BK, with plastic cap, with lock nut

22.38 €

1 Available Same day

Stock

6M 16 x 1,5A, without lock nut, without plastic cover

23.68 €

1 Available 4 Days 6M 16 x 1,5AK, with lock nut, without plastic cover

24.52 €

1 Available Same day

Stock

6M 16 x 1,5B, with plastic cap,without lock nut

25.82 €

1 Available 7 Days 6M 16 x 1,5BK, with plastic cap, with lock nut

18.50 €

1 Available Same day

Stock

8M 12A, without lock nut, without plastic cover

19.40 €

1 Available Same day

Stock

8M 12AK, with lock nut, without plastic cover

21.06 €

1 Available Same day

Stock

8M 12B, with plastic cap,without lock nut

21.96 €

1 Available 4 Days 8M 12BK, with plastic cap, with lock nut

18.50 €

1 Available Same day

Stock

8M 12 x 1,5A, without lock nut, without plastic cover

19.40 €

1 Available Same day

Stock

8M 12 x 1,5AK, with lock nut, without plastic cover

21.06 €

1 Available Same day

Stock

8M 12 x 1,5B, with plastic cap,without lock nut

21.96 €

1 Available 4 Days 8M 12 x 1,5BK, with plastic cap, with lock nut

22.12 €

1 Available Same day

Stock

8M 16A, without lock nut, without plastic cover

23.42 €

1 Available Same day

Stock

8M 16AK, with lock nut, without plastic cover

24.30 €

1 Available Same day

Stock

8M 16B, with plastic cap,without lock nut

25.60 €

1 Available Same day

Stock

8M 16BK, with plastic cap, with lock nut

22.12 €

1 Available Same day

Stock

8M 16 x 1,5A, without lock nut, without plastic cover

23.42 €

1 Available Same day

Stock

8M 16 x 1,5AK, with lock nut, without plastic cover

24.30 €

1 Available Same day

Stock

8M 16 x 1,5B, with plastic cap,without lock nut

25.60 €

1 Available Same day

Stock

8M 16 x 1,5BK, with plastic cap, with lock nut

28.72 €

1 Available Same day

Stock

8M 20A, without lock nut, without plastic cover

31.70 €

1 Available Same day

Stock

8M 20AK, with lock nut, without plastic cover

30.96 €

1 Available Same day

Stock

8M 20B, with plastic cap,without lock nut

33.94 €

1 Available Same day

Stock

8M 20BK, with plastic cap, with lock nut

28.72 €

1 Available Same day

Stock

8M 20 x 1,5A, without lock nut, without plastic cover

31.70 €

1 Available Same day

Stock

8M 20 x 1,5AK, with lock nut, without plastic cover

30.96 €

1 Available Same day

Stock

8M 20 x 1,5B, with plastic cap,without lock nut

33.94 €

1 Available Same day

Stock

8M 20 x 1,5BK, with plastic cap, with lock nut

Loading...

Basic information

Material Stainless Steel

Tech Support