Cam action indexing plungers, Zinc die casting

Cam action indexing plungers, Zinc die casting
  • Volume Discount
Cam action indexing plungers GN 612.8 are used in cases where the locking pin must not protrude all the time. By rotating the lock through 180° the locking pin withdraws itself. The notch allows safe positioning.
These cam action indexing plungers made of die-cast zinc are very reasonably priced design versions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
612.8-4-M12X1,​5-A
612.8-4-M12X1,​5-AK
612.8-5-M12X1,​5-A
612.8-5-M12X1,​5-AK
612.8-6-M12X1,​5-A
612.8-6-M12X1,​5-AK
612.8-6-M16X1,​5-A
612.8-6-M16X1,​5-AK
612.8-8-M16X1,​5-A
612.8-8-M16X1,​5-AK
612.8-8-M20X1,​5-A
612.8-8-M20X1,​5-AK
612.8-10-M16X1,​5-A
612.8-10-M16X1,​5-AK
612.8-10-M20X1,​5-A
612.8-10-M20X1,​5-AK
612.8-12-M20X1,​5-A
612.8-12-M20X1,​5-AK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

8.00 €

1 Available 5 Days 4M 12 x 1,5A, without lock nut

8.36 €

1 Available 5 Days 4M 12 x 1,5AK, with lock nut

7.54 €

1 Available 5 Days 5M 12 x 1,5A, without lock nut

7.88 €

1 Available 5 Days 5M 12 x 1,5AK, with lock nut

7.30 €

1 Available 5 Days 6M 12 x 1,5A, without lock nut

7.66 €

1 Available Same day

Stock

6M 12 x 1,5AK, with lock nut

8.00 €

1 Available 5 Days 6M 16 x 1,5A, without lock nut

8.64 €

1 Available 5 Days 6M 16 x 1,5AK, with lock nut

7.70 €

1 Available 5 Days 8M 16 x 1,5A, without lock nut

8.34 €

1 Available 5 Days 8M 16 x 1,5AK, with lock nut

10.88 €

1 Available 5 Days 8M 20 x 1,5A, without lock nut

12.04 €

1 Available 4 Days 8M 20 x 1,5AK, with lock nut

8.48 €

1 Available 5 Days 10M 16 x 1,5A, without lock nut

9.10 €

1 Available 5 Days 10M 16 x 1,5AK, with lock nut

9.50 €

1 Available 5 Days 10M 20 x 1,5A, without lock nut

10.66 €

1 Available 5 Days 10M 20 x 1,5AK, with lock nut

9.58 €

1 Available 5 Days 12M 20 x 1,5A, without lock nut

10.74 €

1 Available 5 Days 12M 20 x 1,5AK, with lock nut

Loading...

  1. 1

Tech Support