Track rollers / single row / for guide rails / GANTER

Track rollers / single row / for guide rails / GANTER
  • Volume Discount
Cam rollers GN 2426 are combined with cam roller linear guide rails GN 2422 to build individual and space-saving linear guide rail systems.
Outer rim surfaces of the rollers are slightly convex, so that in conjunction with the correspondingly-shaped bearing rails (Type XT or XV) there is an accurate and smooth run across four contact points. The same applies to floating bearing rails (Type UT or UV), but with only two contact points.
Combined with the rail, clearance freedom or the initial tension of several rollers can be determined during assembly by using the adjustable eccentrical roller (Type E). The required open-end wrench GN 2424.1 is available separately.
The sealed and permanently lubricated rollers guarantee long service life and superior running performance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 2426 / Push-pull Type Toggle Clamps for Push-pull Clamping

Information


Cam rollers GN 2426 are combined with cam roller linear guide rails GN 2422 to build individual and space-saving linear guide rail systems.
Outer rim surfaces of the rollers are slightly convex, so that in conjunction with the correspondingly-shaped bearing rails (Type XT or XV) there is an accurate and smooth run across four contact points. The same applies to floating bearing rails (Type UT or UV), but with only two contact points.
Combined with the rail, clearance freedom or the initial tension of seve- ral rollers can be determined during assembly by using the adjustable eccentrical roller (Type E). The required open-end wrench GN 2424.1 is available separately.
The sealed and permanently lubricated rollers guarantee long service life and superior running performance.

see also...
• Structure linear guide rail systems
• Cam roller linear guide rails GN 2422
• Wipers GN 2428
• Linear guide rail systems (Technical information etc.)

How to Order

How to order
1h1
2Type
3Material of the sealing

Specification                                            

• Roller
 - Anti-friction bearing steel, hardened
 - Dust and splash water protected
 - permanent lubrication
• Sealing disc
 Plastic (NBR)                                                       2RS
• Bearing pivot
 Steel
 zinc plated, blue passivated
• RoHS compliant

On request

• Sealing discs, sheet metal profile with gap seal (2Z)

Dimensions

             
h1
Rail
b1
 
b2
 
d1
 
d2
 
d3 -0.05
 
d4
 
d5 -0.008
 
l1
 
l2
 
l3 max.
 
A/F
 
t
 
x
 
1841.61412.46M 451.81.50.5850.4
2872.422.419.210M 573.82.20.61380.5
357.53.32825.112M 584.22.50.71590.7
431153530.812M 6104.32.50.715110.8
Part Number
2426-18-B-2RS
2426-18-E-2RS
2426-18-N-2RS
2426-28-B-2RS
2426-28-E-2RS
2426-28-N-2RS
2426-35-B-2RS
2426-35-E-2RS
2426-35-N-2RS
2426-43-B-2RS
2426-43-E-2RS
2426-43-N-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height h1 Type

24.08 €

1 Available 5 Days 18B, Rollers with bore

37.80 €

1 Available 5 Days 18E, Eccentric roller with eccentric bearing pivot

37.80 €

1 Available 5 Days 18N, Normal roller with centric bearing pivot

28.60 €

1 Available 5 Days 28B, Rollers with bore

44.06 €

1 Available 5 Days 28E, Eccentric roller with eccentric bearing pivot

44.06 €

1 Available 7 Days 28N, Normal roller with centric bearing pivot

29.90 €

1 Available 5 Days 35B, Rollers with bore

44.74 €

1 Available 5 Days 35E, Eccentric roller with eccentric bearing pivot

44.74 €

1 Available 5 Days 35N, Normal roller with centric bearing pivot

37.80 €

1 Available 5 Days 43B, Rollers with bore

57.26 €

1 Available 5 Days 43E, Eccentric roller with eccentric bearing pivot

57.26 €

1 Available 5 Days 43N, Normal roller with centric bearing pivot

Loading...

  1. 1

Basic information

Material of the sealing 2RS, Plastic (NBR)

Tech Support