Clamping bolts, downward clamping, Steel

Clamping bolts, downward clamping, Steel
  • Volume Discount
Clamping bolts GN 918.2 have a circumferential wedge surface, allowing the rapid and safe clamping and releasing at a relatively large adjustable range and with high clamping force. Owing to the small pitch angle (wedge angle), the eccentric cam is self-arresting.
The ball lever is linked with the clamping bolt via a serrated ratchet, allowing the adjustment of the most suitable clamping position or the „readjustment“ of the handle.
Screw bolt and washer (see technical instructions) are matched to ensure that the clamping bolt can be easily turned after tightening. Using a washer requires no special requirements in terms of the threaded hole design. This means it can also be mounted on tables using T grooves.
Clamping bolts have the advantage that they can be turned after releasing in the clamping zone.
The use of GN 605 ball point screws with flattened ball is recommended in connection with the clamping bolts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 918.2 / Steel / Clamping Bolts, Downward Axial Clamping

Information


Clamping bolts GN 918.2 have a circumferential wedge surface, allowing the rapid and safe clamping and releasing at a relatively large adjustable range and with high clamping force. Owing to the small pitch angle (wedge angle), the eccentric cam is self-arresting.
The ball lever is linked with the clamping bolt via a serrated ratchet, allowing the adjustment of the most suitable clamping position or the "readjustment" of the handle.
Screw bolt and washer (see technical instructions) are matched to ensure that the clamping bolt can be easily turned after tightening. Using a washer requires no special requirements in terms of the threaded hole design. This means it can also be mounted on tables using T grooves.
Clamping bolts have the advantage that they can be turned after releasing in the clamping zone.
The use of GN 605 ball point screws with flattened ball is recommended in connection with the clamping bolts.

see also...
• Technical instructions

How to Order

How to order (Steel)
1d1
2Type
3Clamping direction

Specification

GN 918.2
 Steel
 - blackened
 - Eccentrical cam and washer
  case hardened
 - Screw bolt nitrided
  Tensile strength class 8.8 (800 N/mm²)
• Ball knob DIN 319
  Plastic
  Duroplast
  black, shiny finish
• Stainless Steel characteristics
• RoHs compliant

Dimensions

 
d1 −0.5d2d3d4h1h2h3h4h5l1l2A/F
40M 824251031215531810015
50M 1028301234.52462361111619

Technical Instructions

Drawn version: Type KV, Clamping direction R by clockwise rotation
d1 −0.5d5d6d7h1h6
40102024103.6
50122428124
Part Number
918.2-40-GV-L
918.2-40-GV-R
918.2-40-KV-L
918.2-40-KV-R
918.2-40-SK-L
918.2-40-SK-R
918.2-50-GV-L
918.2-50-GV-R
918.2-50-KV-L
918.2-50-KV-R
918.2-50-SK-L
918.2-50-SK-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type Clamping direction

81.88 €

1 Available Same day

Stock

40GV, with ball lever, straight (serration)L, by anti-clockwise rotation

81.88 €

1 Available Same day

Stock

40GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

81.88 €

1 Available 7 Days 40KV, with ball lever, angular (serration)L, by anti-clockwise rotation

81.88 €

1 Available 7 Days 40KV, with ball lever, angular (serration)R, by clockwise rotation (drawn version)

45.40 €

1 Available Same day

Stock

40SK, with hexagonL, by anti-clockwise rotation

45.40 €

1 Available Same day

Stock

40SK, with hexagonR, by clockwise rotation (drawn version)

81.48 €

1 Available Same day

Stock

50GV, with ball lever, straight (serration)L, by anti-clockwise rotation

81.48 €

1 Available Same day

Stock

50GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

81.48 €

1 Available 4 Days 50KV, with ball lever, angular (serration)L, by anti-clockwise rotation

81.48 €

1 Available 10 Days 50KV, with ball lever, angular (serration)R, by clockwise rotation (drawn version)

52.26 €

1 Available Same day

Stock

50SK, with hexagonL, by anti-clockwise rotation

52.26 €

1 Available Same day

Stock

50SK, with hexagonR, by clockwise rotation (drawn version)

Loading...

  1. 1

Tech Support