Clamping bolts, upward clamping, Stainless Steel

Clamping bolts, upward clamping, Stainless Steel
  • Volume Discount
Stainless Steel-Clamping bolts GN 918.6 have a circumferential wedge surface, allowing the rapid and safe clamping and releasing at a relatively large adjustable range and with high clamping force. Owing to the small pitch angle (wedge angle), the eccentric cam is self-arresting.
The ball lever is linked with the clamping bolt via a serrated ratchet, allowing the adjustment of the most suitable clamping position or the „readjustment“ of the handle.
Screw bolt and washer (see technical instructions) are matched to ensure that the clamping bolt can be easily turned after tightening. Using a washer requires no special requirements in terms of the threaded hole design. This means it can also be mounted on tables using T grooves.
Clamping bolts have the advantage that they can be turned after releasing in the clamping zone.
The use of GN 605 ball point screws with flattened ball is recommended in connection with the clamping bolts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
918.6-40-GV-L
918.6-40-GV-R
918.6-40-KV-L
918.6-40-KV-R
918.6-40-SK-L
918.6-40-SK-R
918.6-50-GV-L
918.6-50-GV-R
918.6-50-KV-L
918.6-50-KV-R
918.6-50-SK-L
918.6-50-SK-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Type Clamping direction

119.58 €

1 Available 5 Days 40GV, with ball lever, straight (serration)L, by anti-clockwise rotation

119.58 €

1 Available 5 Days 40GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

119.58 €

1 Available 5 Days 40KV, with ball lever, angular (serration)L, by anti-clockwise rotation

119.58 €

1 Available 5 Days 40KV, with ball lever, angular (serration)R, by clockwise rotation (drawn version)

82.30 €

1 Available 5 Days 40SK, with hexagonL, by anti-clockwise rotation

82.30 €

1 Available 5 Days 40SK, with hexagonR, by clockwise rotation (drawn version)

126.60 €

1 Available 5 Days 50GV, with ball lever, straight (serration)L, by anti-clockwise rotation

126.60 €

1 Available Same day

Stock

50GV, with ball lever, straight (serration)R, by clockwise rotation (drawn version)

126.60 €

1 Available 5 Days 50KV, with ball lever, angular (serration)L, by anti-clockwise rotation

126.60 €

1 Available 5 Days 50KV, with ball lever, angular (serration)R, by clockwise rotation (drawn version)

85.32 €

1 Available 5 Days 50SK, with hexagonL, by anti-clockwise rotation

85.32 €

1 Available 5 Days 50SK, with hexagonR, by clockwise rotation (drawn version)

Loading...

  1. 1

Tech Support