Clamping kits

Clamping kits
  • Volume Discount
With clamping kits GN 511.1 swivel clamp mountings GN 482 can be combined with T-Swivel clamp mountings GN 483 and attachment clamp mountings GN 484 with the same k-dimensions into swivel clamp mounting
joints.
The centering bushing positions the swivel clamp mountings in relation to each other. During assembly, the knurled threaded bushing is inserted by the clamping screw itself and by pressing into one of the two swivel
clamp mountings and so serves to clamp the articulated joint.
The matching clamping kits are shown in the dimensional tables of the appropriate swivel clamp mountings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
511.1-M4-16-K
511.1-M4-16-S
511.1-M5-20-K
511.1-M5-20-S
511.1-M6-25-K
511.1-M6-25-S
511.1-M6-30-K
511.1-M6-30-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 (M) Thread length l2 Type

10.00 €

1 Available 5 Days 416K, with adjustable hand lever

4.54 €

1 Available 5 Days 416S, with cylinder head screw DIN 912

10.46 €

1 Available 5 Days 520K, with adjustable hand lever

4.68 €

1 Available 5 Days 520S, with cylinder head screw DIN 912

12.36 €

1 Available 5 Days 625K, with adjustable hand lever

6.06 €

1 Available 5 Days 625S, with cylinder head screw DIN 912

12.46 €

1 Available 5 Days 630K, with adjustable hand lever

6.14 €

1 Available 5 Days 630S, with cylinder head screw DIN 912

Loading...

  1. 1

Tech Support