Clamping levers with eccentrical cam with internal thread, Lever steel

Clamping levers with eccentrical cam with internal thread, Lever steel
  • Volume Discount
Clamping levers with eccentrical cam GN 927.3 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping force.
There are no loose components since they are all assembled and mounted in their correct order.
Type A has the following benefits:
The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined.
With these clamping levers with eccentrical cam GN 927.3, clamping forces of up to 8 kN can be reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
927.3-63-M5-A
927.3-63-M5-B
927.3-63-M6-A
927.3-63-M6-B
927.3-82-M6-A
927.3-82-M6-B
927.3-82-M8-A
927.3-82-M8-B
927.3-101-M8-A
927.3-101-M8-B
927.3-101-M10-A
927.3-101-M10-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Type

14.94 €

1 Available 7 Days 635A, Plastic contact plate with setting nut

9.88 €

1 Available Same day

Stock

635B, Plastic contact plate without setting nut

14.94 €

1 Available 4 Days 636A, Plastic contact plate with setting nut

9.88 €

1 Available Same day

Stock

636B, Plastic contact plate without setting nut

19.44 €

1 Available 4 Days 826A, Plastic contact plate with setting nut

13.20 €

1 Available Same day

Stock

826B, Plastic contact plate without setting nut

19.44 €

1 Available 6 Days 828A, Plastic contact plate with setting nut

13.20 €

1 Available Same day

Stock

828B, Plastic contact plate without setting nut

29.64 €

1 Available 4 Days 1018A, Plastic contact plate with setting nut

20.90 €

1 Available 5 Days 1018B, Plastic contact plate without setting nut

29.64 €

1 Available 4 Days 10110A, Plastic contact plate with setting nut

20.90 €

1 Available 6 Days 10110B, Plastic contact plate without setting nut

Loading...

  1. 1

Tech Support