Clamping levers with eccentrical cam with internal thread, Lever zinc die castin

Clamping levers with eccentrical cam with internal thread, Lever zinc die castin
  • Volume Discount
Clamping levers with eccentrical cam GN 927 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping force.
There are no loose components since they are all assembled and mounted in their correct order.
Type A has the following benefits:
The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined.
With these clamping levers with eccentrical cam, clamping forces of up to 8 kN can be reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
927-63-M5-A-B
927-63-M5-A-O
927-63-M5-A-R
927-63-M5-A-S
927-63-M5-B-B
927-63-M5-B-O
927-63-M5-B-R
927-63-M5-B-S
927-63-M6-A-B
927-63-M6-A-O
927-63-M6-A-R
927-63-M6-A-S
927-63-M6-B-B
927-63-M6-B-O
927-63-M6-B-R
927-63-M6-B-S
927-82-M6-A-B
927-82-M6-A-O
927-82-M6-A-R
927-82-M6-A-S
927-82-M6-B-B
927-82-M6-B-O
927-82-M6-B-R
927-82-M6-B-S
927-82-M8-A-B
927-82-M8-A-O
927-82-M8-A-R
927-82-M8-A-S
927-82-M8-B-B
927-82-M8-B-O
927-82-M8-B-R
927-82-M8-B-S
927-101-M8-A-B
927-101-M8-A-O
927-101-M8-A-R
927-101-M8-A-S
927-101-M8-B-B
927-101-M8-B-O
927-101-M8-B-R
927-101-M8-B-S
927-101-M10-A-B
927-101-M10-A-O
927-101-M10-A-R
927-101-M10-A-S
927-101-M10-B-B
927-101-M10-B-O
927-101-M10-B-R
927-101-M10-B-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread d1 (M) Type Colour

13.74 €

1 Available 4 Days 635A, Plastic contact plate with setting nutB

13.74 €

1 Available Same day

Stock

635A, Plastic contact plate with setting nutO

13.74 €

1 Available 4 Days 635A, Plastic contact plate with setting nutR

13.74 €

1 Available Same day

Stock

635A, Plastic contact plate with setting nutS

8.36 €

1 Available Same day

Stock

635B, Plastic contact plate without setting nutB

8.36 €

1 Available Same day

Stock

635B, Plastic contact plate without setting nutO

8.36 €

1 Available Same day

Stock

635B, Plastic contact plate without setting nutR

8.36 €

1 Available Same day

Stock

635B, Plastic contact plate without setting nutS

13.74 €

1 Available 4 Days 636A, Plastic contact plate with setting nutB

13.74 €

1 Available Same day

Stock

636A, Plastic contact plate with setting nutO

13.74 €

1 Available Same day

Stock

636A, Plastic contact plate with setting nutR

13.74 €

1 Available 4 Days 636A, Plastic contact plate with setting nutS

8.36 €

1 Available 4 Days 636B, Plastic contact plate without setting nutB

8.36 €

1 Available 4 Days 636B, Plastic contact plate without setting nutO

8.36 €

1 Available Same day

Stock

636B, Plastic contact plate without setting nutR

8.36 €

1 Available Same day

Stock

636B, Plastic contact plate without setting nutS

16.00 €

1 Available 4 Days 826A, Plastic contact plate with setting nutB

16.00 €

1 Available Same day

Stock

826A, Plastic contact plate with setting nutO

16.00 €

1 Available Same day

Stock

826A, Plastic contact plate with setting nutR

16.00 €

1 Available Same day

Stock

826A, Plastic contact plate with setting nutS

9.82 €

1 Available Same day

Stock

826B, Plastic contact plate without setting nutB

9.82 €

1 Available Same day

Stock

826B, Plastic contact plate without setting nutO

9.82 €

1 Available Same day

Stock

826B, Plastic contact plate without setting nutR

9.82 €

1 Available Same day

Stock

826B, Plastic contact plate without setting nutS

16.00 €

1 Available 4 Days 828A, Plastic contact plate with setting nutB

16.00 €

1 Available Same day

Stock

828A, Plastic contact plate with setting nutO

16.00 €

1 Available 4 Days 828A, Plastic contact plate with setting nutR

16.00 €

1 Available Same day

Stock

828A, Plastic contact plate with setting nutS

9.82 €

1 Available Same day

Stock

828B, Plastic contact plate without setting nutB

9.82 €

1 Available Same day

Stock

828B, Plastic contact plate without setting nutO

9.82 €

1 Available Same day

Stock

828B, Plastic contact plate without setting nutR

9.82 €

1 Available Same day

Stock

828B, Plastic contact plate without setting nutS

22.86 €

1 Available 4 Days 1018A, Plastic contact plate with setting nutB

22.86 €

1 Available 4 Days 1018A, Plastic contact plate with setting nutO

22.86 €

1 Available Same day

Stock

1018A, Plastic contact plate with setting nutR

22.86 €

1 Available Same day

Stock

1018A, Plastic contact plate with setting nutS

14.54 €

1 Available Same day

Stock

1018B, Plastic contact plate without setting nutB

14.54 €

1 Available Same day

Stock

1018B, Plastic contact plate without setting nutO

14.54 €

1 Available Same day

Stock

1018B, Plastic contact plate without setting nutR

14.54 €

1 Available Same day

Stock

1018B, Plastic contact plate without setting nutS

22.86 €

1 Available 7 Days 10110A, Plastic contact plate with setting nutB

22.86 €

1 Available Same day

Stock

10110A, Plastic contact plate with setting nutO

22.86 €

1 Available Same day

Stock

10110A, Plastic contact plate with setting nutR

22.86 €

1 Available 4 Days 10110A, Plastic contact plate with setting nutS

14.54 €

1 Available 7 Days 10110B, Plastic contact plate without setting nutB

14.54 €

1 Available Same day

Stock

10110B, Plastic contact plate without setting nutO

14.54 €

1 Available 4 Days 10110B, Plastic contact plate without setting nutR

14.54 €

1 Available Same day

Stock

10110B, Plastic contact plate without setting nutS

Loading...

  1. 1

Tech Support