• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Clamping levers with eccentrical cam with threaded stud, Lever steel

Clamping levers with eccentrical cam with threaded stud, Lever steel
  • Volume Discount
Clamping levers with eccentrical cam GN 927.3 are used for rapid clamping and releasing. Hereby, contrary to a clamping operation via a thread, these levers permit a torque-free clamping.
The lever has been designed to ensure that its movement cannot exceed the max. clamping force.
There are no loose components since they are all assembled and mounted in their correct order.
Type A has the following benefits:
The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force. Also, the position of the lever relative to the clamping axis can be determined.
With these clamping levers with eccentrical cam GN 927.3, clamping forces of up to 8 kN can be reached.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
927.3-63-M5-16-A
927.3-63-M5-16-B
927.3-63-M5-20-A
927.3-63-M5-20-B
927.3-63-M5-25-A
927.3-63-M5-25-B
927.3-63-M5-30-A
927.3-63-M5-30-B
927.3-63-M5-35-A
927.3-63-M5-35-B
927.3-63-M5-40-A
927.3-63-M5-40-B
927.3-63-M5-50-A
927.3-63-M5-50-B
927.3-63-M6-16-A
927.3-63-M6-16-B
927.3-63-M6-20-A
927.3-63-M6-20-B
927.3-63-M6-25-A
927.3-63-M6-25-B
927.3-63-M6-30-A
927.3-63-M6-30-B
927.3-63-M6-35-A
927.3-63-M6-35-B
927.3-63-M6-40-A
927.3-63-M6-40-B
927.3-63-M6-50-A
927.3-63-M6-50-B
927.3-82-M6-20-A
927.3-82-M6-20-B
927.3-82-M6-25-A
927.3-82-M6-25-B
927.3-82-M6-30-A
927.3-82-M6-30-B
927.3-82-M6-35-A
927.3-82-M6-35-B
927.3-82-M6-40-A
927.3-82-M6-40-B
927.3-82-M6-50-A
927.3-82-M6-50-B
927.3-82-M6-60-A
927.3-82-M6-60-B
927.3-82-M8-20-A
927.3-82-M8-20-B
927.3-82-M8-25-A
927.3-82-M8-25-B
927.3-82-M8-30-A
927.3-82-M8-30-B
927.3-82-M8-35-A
927.3-82-M8-35-B
927.3-82-M8-40-A
927.3-82-M8-40-B
927.3-82-M8-50-A
927.3-82-M8-50-B
927.3-82-M8-60-A
927.3-82-M8-60-B
927.3-101-M8-20-A
927.3-101-M8-20-B
927.3-101-M8-25-A
927.3-101-M8-25-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Thread length l2 Thread d2 Type

16.36 €

1 Available 5 Days 6316M 5A, Plastic contact plate with setting nut

11.36 €

1 Available Same day

Stock

6316M 5B, Plastic contact plate without setting nut

16.60 €

1 Available 4 Days 6320M 5A, Plastic contact plate with setting nut

11.50 €

1 Available 4 Days 6320M 5B, Plastic contact plate without setting nut

16.78 €

1 Available 6 Days 6325M 5A, Plastic contact plate with setting nut

11.64 €

1 Available Same day

Stock

6325M 5B, Plastic contact plate without setting nut

17.06 €

1 Available Same day

Stock

6330M 5A, Plastic contact plate with setting nut

11.88 €

1 Available Same day

Stock

6330M 5B, Plastic contact plate without setting nut

17.10 €

1 Available Same day

Stock

6335M 5A, Plastic contact plate with setting nut

11.88 €

1 Available Same day

Stock

6335M 5B, Plastic contact plate without setting nut

17.30 €

1 Available Same day

Stock

6340M 5A, Plastic contact plate with setting nut

12.04 €

1 Available Same day

Stock

6340M 5B, Plastic contact plate without setting nut

17.44 €

1 Available Same day

Stock

6350M 5A, Plastic contact plate with setting nut

12.40 €

1 Available Same day

Stock

6350M 5B, Plastic contact plate without setting nut

16.36 €

1 Available Same day

Stock

6316M 6A, Plastic contact plate with setting nut

11.36 €

1 Available Same day

Stock

6316M 6B, Plastic contact plate without setting nut

16.60 €

1 Available 6 Days 6320M 6A, Plastic contact plate with setting nut

11.50 €

1 Available Same day

Stock

6320M 6B, Plastic contact plate without setting nut

16.78 €

1 Available Same day

Stock

6325M 6A, Plastic contact plate with setting nut

11.64 €

1 Available Same day

Stock

6325M 6B, Plastic contact plate without setting nut

17.06 €

1 Available 5 Days 6330M 6A, Plastic contact plate with setting nut

11.88 €

1 Available Same day

Stock

6330M 6B, Plastic contact plate without setting nut

17.10 €

1 Available Same day

Stock

6335M 6A, Plastic contact plate with setting nut

11.88 €

1 Available Same day

Stock

6335M 6B, Plastic contact plate without setting nut

17.30 €

1 Available Same day

Stock

6340M 6A, Plastic contact plate with setting nut

12.04 €

1 Available Same day

Stock

6340M 6B, Plastic contact plate without setting nut

17.44 €

1 Available Same day

Stock

6350M 6A, Plastic contact plate with setting nut

12.40 €

1 Available Same day

Stock

6350M 6B, Plastic contact plate without setting nut

20.76 €

1 Available Same day

Stock

8220M 6A, Plastic contact plate with setting nut

14.50 €

1 Available Same day

Stock

8220M 6B, Plastic contact plate without setting nut

20.88 €

1 Available 5 Days 8225M 6A, Plastic contact plate with setting nut

14.64 €

1 Available 4 Days 8225M 6B, Plastic contact plate without setting nut

21.08 €

1 Available 6 Days 8230M 6A, Plastic contact plate with setting nut

14.86 €

1 Available Same day

Stock

8230M 6B, Plastic contact plate without setting nut

21.24 €

1 Available Same day

Stock

8235M 6A, Plastic contact plate with setting nut

15.04 €

1 Available Same day

Stock

8235M 6B, Plastic contact plate without setting nut

21.68 €

1 Available 4 Days 8240M 6A, Plastic contact plate with setting nut

15.44 €

1 Available Same day

Stock

8240M 6B, Plastic contact plate without setting nut

21.78 €

1 Available Same day

Stock

8250M 6A, Plastic contact plate with setting nut

15.54 €

1 Available Same day

Stock

8250M 6B, Plastic contact plate without setting nut

23.04 €

1 Available Same day

Stock

8260M 6A, Plastic contact plate with setting nut

16.66 €

1 Available Same day

Stock

8260M 6B, Plastic contact plate without setting nut

20.76 €

1 Available Same day

Stock

8220M 8A, Plastic contact plate with setting nut

14.50 €

1 Available Same day

Stock

8220M 8B, Plastic contact plate without setting nut

20.88 €

1 Available 4 Days 8225M 8A, Plastic contact plate with setting nut

14.64 €

1 Available Same day

Stock

8225M 8B, Plastic contact plate without setting nut

21.08 €

1 Available 4 Days 8230M 8A, Plastic contact plate with setting nut

14.86 €

1 Available Same day

Stock

8230M 8B, Plastic contact plate without setting nut

21.24 €

1 Available Same day

Stock

8235M 8A, Plastic contact plate with setting nut

15.04 €

1 Available 6 Days 8235M 8B, Plastic contact plate without setting nut

21.68 €

1 Available 4 Days 8240M 8A, Plastic contact plate with setting nut

15.44 €

1 Available Same day

Stock

8240M 8B, Plastic contact plate without setting nut

21.78 €

1 Available Same day

Stock

8250M 8A, Plastic contact plate with setting nut

15.54 €

1 Available Same day

Stock

8250M 8B, Plastic contact plate without setting nut

23.04 €

1 Available Same day

Stock

8260M 8A, Plastic contact plate with setting nut

16.66 €

1 Available Same day

Stock

8260M 8B, Plastic contact plate without setting nut

31.14 €

1 Available 6 Days 10120M 8A, Plastic contact plate with setting nut

22.50 €

1 Available Same day

Stock

10120M 8B, Plastic contact plate without setting nut

31.46 €

1 Available 6 Days 10125M 8A, Plastic contact plate with setting nut

22.74 €

1 Available Same day

Stock

10125M 8B, Plastic contact plate without setting nut

Loading...

Tech Support