Control handwheels, Aluminium

Control handwheels, Aluminium
  • Volume Discount
Control handwheels GN 736 are used for setting operations with low torque.
Coarse setting is made by means of the cylindrical handle (fingertip grip) followed by fine setting using the knurled rim of the handwheel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
736-52-B10-A
736-52-B10-D
736-52-K10-A
736-52-K10-D
736-52-Z10-A
736-52-Z10-D
736-62-B10-A
736-62-B10-D
736-62-K10-A
736-62-K10-D
736-62-Z10-A
736-62-Z10-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Type Bore code

16.88 €

1 Available 4 Days 52A- without handleB- without keyway

20.98 €

1 Available Same day

Stock

52D- with revolving handleB- without keyway

20.62 €

1 Available Same day

Stock

52A- without handleK- with keyway

24.72 €

1 Available Same day

Stock

52D- with revolving handleK- with keyway

22.72 €

1 Available 7 Days 52A- without handleZ- with collet

27.02 €

1 Available 4 Days 52D- with revolving handleZ- with collet

20.90 €

1 Available Same day

Stock

62A- without handleB- without keyway

24.36 €

1 Available 7 Days 62D- with revolving handleB- without keyway

24.66 €

1 Available Same day

Stock

62A- without handleK- with keyway

28.10 €

1 Available 4 Days 62D- with revolving handleK- with keyway

24.90 €

1 Available Same day

Stock

62A- without handleZ- with collet

28.08 €

1 Available Same day

Stock

62D- with revolving handleZ- with collet

Loading...

  1. 1

Basic information

Bore d2(mm) 10

Tech Support