Control levers, Steel

Control levers, Steel
  • Volume Discount
Control levers GN 211 can be used in connection with indexing elements, grooves for angle limitations and such like due to their comparably big hub diameter.
Spring plungers as well as indexing plungers can be used as indexing elements.
Control levers GN 211 can also be supplied as standard with:
Square DIN 79 V + Bore diameter
Keyway DIN 6885 K + Bore diameter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
211-50-B12
211-50-K12
211-50-V12
211-55-B14
211-55-K14
211-65-B16
211-65-K16
211-65-V16
211-80-B20
211-80-K20
211-80-V20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gear lever diameter d1 Square d2 Keyway d2 Coupling hole d2

16.80 €

1 Available 5 Days 50--B 12

20.56 €

1 Available 5 Days 50-K 12-

20.56 €

1 Available 5 Days 50V 12--

17.94 €

1 Available 5 Days 55--B 14

21.68 €

1 Available 5 Days 55-K 14-

24.38 €

1 Available 5 Days 65--B 16

28.14 €

1 Available 5 Days 65-K 16-

28.14 €

1 Available 5 Days 65V 16--

53.98 €

1 Available 5 Days 80--B 20

57.74 €

1 Available 5 Days 80-K 20-

57.74 €

1 Available 5 Days 80V 20--

Loading...

  1. 1

Tech Support