Clamping sets for handwheels / GN 000.5 / GANTER

Clamping sets for handwheels / GN 000.5 / GANTER
  • Volume Discount
The use of needle bearings and the hardened bearing surfaces make the clutch engagement extremely easy. This is also assisted by the finer teeth of the clutch and the increased length of the coupling attachment.
Its suitability for high shaft speeds, especially when these are maintained for long periods, is a further advantage of the needle bearing.
An oil-hole is provided which in the completely assembled safety handwheel connects with the wheel hub.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
000.5-1-K12
000.5-2-K14
000.5-3-K18
000.5-4-K22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d2
(mm)
Size No.

109.84 €

1 Available 5 Days K 121

120.68 €

1 Available 5 Days K 142

132.84 €

1 Available 5 Days K 183

144.68 €

1 Available 5 Days K 224

Loading...

  1. 1

Tech Support