Cranked handles with retractable handle, Aluminium

Cranked handles with retractable handle, Aluminium
  • Volume Discount
The handpiece of the cranked handle GN 472.3 is locked in a tapered bore in the operating position.
For tilting, the handle must first be pulled out of the taper in axial direction.
A compression spring holds the handle in both end positions. When folded out, it automatically re-engages.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
472.3-80-B10-SR
472.3-80-B10-SW
472.3-80-V10-SR
472.3-80-V10-SW
472.3-100-B12-SR
472.3-100-B12-SW
472.3-100-V12-SR
472.3-100-V12-SW
472.3-125-B14-SR
472.3-125-B14-SW
472.3-125-V14-SR
472.3-125-V14-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square s0/s
(mm)
Bore d1 Length l / l1 Colour

34.00 €

1 Available 5 Days -B 1080SR - silver, RAL 9006, textured finish

34.00 €

1 Available 5 Days -B 1080SW - black, RAL 9005, textured finish

37.74 €

1 Available 5 Days V 10-80SR - silver, RAL 9006, textured finish

37.74 €

1 Available 5 Days V 10-80SW - black, RAL 9005, textured finish

40.34 €

1 Available 5 Days -B 12100SR - silver, RAL 9006, textured finish

40.34 €

1 Available 5 Days -B 12100SW - black, RAL 9005, textured finish

44.08 €

1 Available 5 Days V 12-100SR - silver, RAL 9006, textured finish

44.08 €

1 Available Same day

Stock

V 12-100SW - black, RAL 9005, textured finish

44.06 €

1 Available 5 Days -B 14125SR - silver, RAL 9006, textured finish

44.06 €

1 Available 5 Days -B 14125SW - black, RAL 9005, textured finish

47.82 €

1 Available 5 Days V 14-125SR - silver, RAL 9006, textured finish

47.82 €

1 Available 5 Days V 14-125SW - black, RAL 9005, textured finish

Loading...

  1. 1

Tech Support