Fixed Handles, Stainless Steel

Fixed Handles, Stainless Steel
  • Volume Discount
On the official DIN standard sheet you can find the additional sizes 10 and 13.
For reasons of hygiene, no hexagonal recess is used in type A4.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39-A4-16-E
39-A4-20-E
39-A4-25-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball / Handle diameter d1
(mm)

10.96 €

1 Available 4 Days 16

14.50 €

1 Available 4 Days 20

20.70 €

1 Available 4 Days 25

Loading...

  1. 1

Basic information

Material A4-Stainless Steel Type E, with threaded rod

Tech Support