Folding handles with recessed tray

Folding handles with recessed tray
  • Volume Discount
The folding handles with recessed tray GN 425.8 are used if the handle is to protrude by a maximum of 3 mm when folded down.
In type A, the folding handle is held in both end positions by spring-loaded thrust pieces.
In type B, the folding handle always spring-returns to the starting position after being released, preventing it from protruding with potentially interfering effect.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
425.8-100-CR-SR-A
425.8-100-CR-SR-B
425.8-100-CR-SW-A
425.8-100-CR-SW-B
425.8-100-NI-SR-A
425.8-100-NI-SR-B
425.8-100-NI-SW-A
425.8-100-NI-SW-B
425.8-120-CR-SR-A
425.8-120-CR-SR-B
425.8-120-CR-SW-A
425.8-120-CR-SW-B
425.8-120-NI-SR-A
425.8-120-NI-SR-B
425.8-120-NI-SW-A
425.8-120-NI-SW-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Finish Type Finish tray

35.88 €

1 Available 5 Days 100CR - chrome-platedA, with handle locking in the folded up or folded down positionSR - silver, RAL 9006, textured finish

38.50 €

1 Available 5 Days 100CR - chrome-platedB, with spring return of the handle in the folded down positionSR - silver, RAL 9006, textured finish

35.88 €

1 Available 5 Days 100CR - chrome-platedA, with handle locking in the folded up or folded down positionSW - black, RAL 9005, textured finish

38.50 €

1 Available 43 Days 100CR - chrome-platedB, with spring return of the handle in the folded down positionSW - black, RAL 9005, textured finish

39.86 €

1 Available 5 Days 100-A, with handle locking in the folded up or folded down positionSR - silver, RAL 9006, textured finish

40.98 €

1 Available 5 Days 100-B, with spring return of the handle in the folded down positionSR - silver, RAL 9006, textured finish

39.86 €

1 Available 5 Days 100-A, with handle locking in the folded up or folded down positionSW - black, RAL 9005, textured finish

40.98 €

1 Available 5 Days 100-B, with spring return of the handle in the folded down positionSW - black, RAL 9005, textured finish

36.96 €

1 Available 5 Days 120CR - chrome-platedA, with handle locking in the folded up or folded down positionSR - silver, RAL 9006, textured finish

39.72 €

1 Available 5 Days 120CR - chrome-platedB, with spring return of the handle in the folded down positionSR - silver, RAL 9006, textured finish

36.96 €

1 Available 5 Days 120CR - chrome-platedA, with handle locking in the folded up or folded down positionSW - black, RAL 9005, textured finish

39.72 €

1 Available 5 Days 120CR - chrome-platedB, with spring return of the handle in the folded down positionSW - black, RAL 9005, textured finish

40.90 €

1 Available 5 Days 120-A, with handle locking in the folded up or folded down positionSR - silver, RAL 9006, textured finish

42.36 €

1 Available 5 Days 120-B, with spring return of the handle in the folded down positionSR - silver, RAL 9006, textured finish

40.90 €

1 Available 5 Days 120-A, with handle locking in the folded up or folded down positionSW - black, RAL 9005, textured finish

42.36 €

1 Available 5 Days 120-B, with spring return of the handle in the folded down positionSW - black, RAL 9005, textured finish

Loading...

  1. 1

Tech Support