Fork heads, Steel

Fork heads, Steel
  • Volume Discount
Size d1= 12 is supplied with a fine thrad M12 x1,5 according to DIN. In practice, however, M12 x1,25 is preferred. DIN 71752 does not foresee size d1= 20.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71752-4-8-M4
71752-4-16-M4
71752-5-10-M5
71752-5-10-M5L
71752-5-20-M5
71752-5-20-M5L
71752-6-12-M6
71752-6-12-M6L
71752-6-24-M6
71752-6-24-M6L
71752-8-16-M8
71752-8-16-M8F
71752-8-16-M8L
71752-8-32-M8
71752-8-32-M8F
71752-8-32-M8L
71752-10-20-M10
71752-10-20-M10F
71752-10-20-M10L
71752-10-40-M10
71752-10-40-M10F
71752-10-40-M10L
71752-12-24-M12
71752-12-24-M12F
71752-12-24-M12L
71752-12-48-M12
71752-12-48-M12F
71752-12-48-M12L
71752-14-28-M14
71752-14-28-M14F
71752-14-28-M14L
71752-14-56-M14
71752-14-56-M14F
71752-14-56-M14L
71752-16-32-M16
71752-16-32-M16F
71752-16-32-M16L
71752-16-64-M16
71752-16-64-M16F
71752-16-64-M16L
71752-20-40-M20
71752-20-40-M20L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Thread d2 Left hand thread d2 Fine thread d2 Length l1

1.60 €

1 Available 7 Days 4M 4--8

1.66 €

1 Available 4 Days 4M 4--16

1.34 €

1 Available 7 Days 5M 5--10

2.24 €

1 Available Same day

Stock

5-M 5L-10

1.44 €

1 Available Same day

Stock

5M 5--20

2.34 €

1 Available Same day

Stock

5-M 5L-20

1.36 €

1 Available 4 Days 6M 6--12

2.04 €

1 Available Same day

Stock

6-M 6L-12

1.64 €

1 Available Same day

Stock

6M 6--24

2.44 €

1 Available Same day

Stock

6-M 6L-24

2.24 €

1 Available Same day

Stock

8M 8--16

4.14 €

1 Available Same day

Stock

8--M 8F16

2.50 €

1 Available 4 Days 8-M 8L-16

2.60 €

1 Available 7 Days 8M 8--32

3.28 €

1 Available Same day

Stock

8--M 8F32

3.24 €

1 Available Same day

Stock

8-M 8L-32

3.18 €

1 Available 7 Days 10M 10--20

2.94 €

1 Available Same day

Stock

10--M 10F20

2.94 €

1 Available 7 Days 10-M 10L-20

4.08 €

1 Available Same day

Stock

10M 10--40

4.98 €

1 Available Same day

Stock

10--M 10F40

5.06 €

1 Available Same day

Stock

10-M 10L-40

4.98 €

1 Available 4 Days 12M 12--24

5.06 €

1 Available Same day

Stock

12--M 12F24

5.66 €

1 Available Same day

Stock

12-M 12L-24

6.44 €

1 Available Same day

Stock

12M 12--48

7.64 €

1 Available 7 Days 12--M 12F48

8.04 €

1 Available Same day

Stock

12-M 12L-48

8.24 €

1 Available Same day

Stock

14M 14--28

8.66 €

1 Available Same day

Stock

14--M 14F28

8.54 €

1 Available Same day

Stock

14-M 14L-28

13.66 €

1 Available Same day

Stock

14M 14--56

10.94 €

1 Available Same day

Stock

14--M 14F56

11.04 €

1 Available Same day

Stock

14-M 14L-56

11.54 €

1 Available 4 Days 16M 16--32

9.46 €

1 Available Same day

Stock

16--M 16F32

11.24 €

1 Available Same day

Stock

16-M 16L-32

14.96 €

1 Available Same day

Stock

16M 16--64

18.04 €

1 Available Same day

Stock

16--M 16F64

17.08 €

1 Available Same day

Stock

16-M 16L-64

19.74 €

1 Available Same day

Stock

20M 20--40

19.98 €

1 Available 7 Days 20-M 20L-40

Loading...

  1. 1

Tech Support