Fork joints, Aluminium

Fork joints, Aluminium
  • Volume Discount
Fork joints GN 751 in Aluminium consist of a fork head according DIN 71752 and a pin with KL-shaft safety or SL-shaft safety.
Owing to the anodized coating of the fork head and of the bolt, the bearing is virtually non-wearing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
751-4-8-M4-KL-AL
751-4-8-M4-SL-AL
751-5-10-M5-KL-AL
751-5-10-M5-SL-AL
751-6-12-M6-KL-AL
751-6-12-M6-SL-AL
751-8-16-M8-KL-AL
751-8-16-M8-SL-AL
751-10-20-M10-KL-AL
751-10-20-M10-SL-AL
751-12-24-M12-KL-AL
751-12-24-M12-SL-AL
751-14-28-M14-KL-AL
751-14-28-M14-SL-AL
751-16-32-M16-KL-AL
751-16-32-M16-SL-AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2
(mm)
Bore d1 Length l1 Type

2.58 €

1 Available 5 Days 448KL-Pin with KL-shaft safety

2.54 €

1 Available 5 Days 448SL-Pin with SL-shaft safety (only for d1 = 4...16)

2.26 €

1 Available 5 Days 5510KL-Pin with KL-shaft safety

2.30 €

1 Available 5 Days 5510SL-Pin with SL-shaft safety (only for d1 = 4...16)

2.76 €

1 Available 4 Days 6612KL-Pin with KL-shaft safety

2.80 €

1 Available 6 Days 6612SL-Pin with SL-shaft safety (only for d1 = 4...16)

3.94 €

1 Available 5 Days 8816KL-Pin with KL-shaft safety

4.00 €

1 Available 5 Days 8816SL-Pin with SL-shaft safety (only for d1 = 4...16)

5.68 €

1 Available 5 Days 101020KL-Pin with KL-shaft safety

5.70 €

1 Available 5 Days 101020SL-Pin with SL-shaft safety (only for d1 = 4...16)

8.10 €

1 Available 5 Days 121224KL-Pin with KL-shaft safety

8.18 €

1 Available 5 Days 121224SL-Pin with SL-shaft safety (only for d1 = 4...16)

10.80 €

1 Available 5 Days 141428KL-Pin with KL-shaft safety

9.44 €

1 Available 5 Days 141428SL-Pin with SL-shaft safety (only for d1 = 4...16)

15.70 €

1 Available 5 Days 161632KL-Pin with KL-shaft safety

16.08 €

1 Available 5 Days 161632SL-Pin with SL-shaft safety (only for d1 = 4...16)

Loading...

  1. 1

Basic information

Material AL-Aluminum

Tech Support