Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d2 (mm) | Bore d1 | Length l1 | |
---|---|---|---|---|---|---|---|
10.38 € | 1 | Available | 4 Days | 4 | 4 | 8 | |
11.90 € | 1 | Available | 6 Days | 4 | 4 | 16 | |
10.80 € | 1 | Available | 4 Days | 5 | 5 | 10 | |
13.28 € | 1 | Available | 6 Days | 5 | 5 | 20 | |
10.44 € | 1 | Available | 4 Days | 6 | 6 | 12 | |
13.80 € | 1 | Available | 5 Days | 6 | 6 | 24 | |
17.16 € | 1 | Available | 5 Days | 8 | 8 | 16 | |
19.78 € | 1 | Available |
Same day
Stock | 8 | 8 | 32 | |
24.18 € | 1 | Available |
Same day
Stock | 10 | 10 | 20 | |
24.00 € | 1 | Available |
Same day
Stock | 10 | 10 | 40 | |
32.80 € | 1 | Available | 4 Days | 12 | 12 | 24 | |
41.48 € | 1 | Available |
Same day
Stock | 12 | 12 | 48 | |
50.50 € | 1 | Available |
Same day
Stock | 14 | 14 | 28 | |
68.58 € | 1 | Available |
Same day
Stock | 14 | 14 | 56 | |
78.66 € | 1 | Available |
Same day
Stock | 16 | 16 | 32 | |
101.56 € | 1 | Available |
Same day
Stock | 16 | 16 | 64 | |
130.48 € | 1 | Available |
Same day
Stock | 20 | 20 | 40 |
Loading...
Material | NI-Stainless Steel | Type | A-Pin with retaining ring DIN 471 |
---|
Configure
Stock
Basic Attributes
Thread d2(mm)
Bore d1
Length l1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes