Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | d2 | |
3 | Thrust pivot |
d1 | l1 Nominal length | d2 MS pivot | d3 KU pivot | l2 MS pivot | l3 KU pivot | A/F | |||||||
M 3 | 3 | 4 | 5 | 6 | 8 | 10 | - | - | 1.9 | 1.5 | 0.5 | 0.8 | 1.5 |
M 4 | 4 | - | - | - | - | - | - | - | 2.5 | 2 | 0.5 | 1.2 | 1.5 |
M 4 | 5 | - | - | - | - | - | - | - | 2.5 | 2 | 0.5 | 1 | 1.5 |
M 4 | 6 | 8 | 10 | 12 | 16 | - | - | - | 2.5 | 2 | 0.5 | 1 | 2 |
M 5 | 5 | 6 | - | - | - | - | - | - | 3 | 3 | 0.5 | 1 | 2 |
M 5 | 8 | 10 | 12 | 16 | 20 | - | - | - | 3 | 3 | 0.5 | 1 | 2.5 |
M 6 | 6 | 8 | 10 | 12 | 16 | 20 | 25 | 32 | 4 | 3.5 | 1 | 1.3 | 3 |
M 8 | 8 | 10 | 12 | 16 | 20 | 25 | 32 | 40 | 6 | 5 | 1.5 | 1.6 | 4 |
M 10 | 16 | 20 | 25 | 32 | 40 | 50 | - | - | 8 | 6.5 | 2 | 1.9 | 5 |
M 12 | 20 | 25 | 32 | 40 | 50 | 63 | - | - | 10 | 8 | 2 | 2.1 | 6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread length l1 | Thread d1 | Material of the pivot | |
---|---|---|---|---|---|---|---|
3.54 € | 1 | Available |
Same day
Stock | 3 | M 3 | KU, Plastic (Polyacetal POM) | |
3.08 € | 1 | Available | 7 Days | 3 | M 3 | MS, Brass | |
3.36 € | 1 | Available |
Same day
Stock | 4 | M 3 | KU, Plastic (Polyacetal POM) | |
3.08 € | 1 | Available | 7 Days | 4 | M 3 | MS, Brass | |
3.54 € | 1 | Available |
Same day
Stock | 5 | M 3 | KU, Plastic (Polyacetal POM) | |
3.08 € | 1 | Available | 7 Days | 5 | M 3 | MS, Brass | |
3.56 € | 1 | Available | 7 Days | 6 | M 3 | KU, Plastic (Polyacetal POM) | |
3.08 € | 1 | Available |
Same day
Stock | 6 | M 3 | MS, Brass | |
3.56 € | 1 | Available | 4 Days | 8 | M 3 | KU, Plastic (Polyacetal POM) | |
3.08 € | 1 | Available | 4 Days | 8 | M 3 | MS, Brass | |
3.56 € | 1 | Available | 4 Days | 10 | M 3 | KU, Plastic (Polyacetal POM) | |
3.08 € | 1 | Available | 4 Days | 10 | M 3 | MS, Brass | |
4.14 € | 1 | Available |
Same day
Stock | 4 | M 4 | KU, Plastic (Polyacetal POM) | |
3.66 € | 1 | Available |
Same day
Stock | 4 | M 4 | MS, Brass | |
4.14 € | 1 | Available |
Same day
Stock | 5 | M 4 | KU, Plastic (Polyacetal POM) | |
3.66 € | 1 | Available | 4 Days | 5 | M 4 | MS, Brass | |
2.98 € | 1 | Available | 4 Days | 6 | M 4 | KU, Plastic (Polyacetal POM) | |
2.36 € | 1 | Available | 4 Days | 6 | M 4 | MS, Brass | |
2.88 € | 1 | Available | 4 Days | 8 | M 4 | KU, Plastic (Polyacetal POM) | |
2.30 € | 1 | Available |
Same day
Stock | 8 | M 4 | MS, Brass | |
2.90 € | 1 | Available |
Same day
Stock | 10 | M 4 | KU, Plastic (Polyacetal POM) | |
2.30 € | 1 | Available | 4 Days | 10 | M 4 | MS, Brass | |
3.04 € | 1 | Available | 4 Days | 12 | M 4 | KU, Plastic (Polyacetal POM) | |
2.46 € | 1 | Available | 4 Days | 12 | M 4 | MS, Brass | |
3.10 € | 1 | Available | 7 Days | 16 | M 4 | KU, Plastic (Polyacetal POM) | |
2.56 € | 1 | Available |
Same day
Stock | 16 | M 4 | MS, Brass | |
2.94 € | 1 | Available | 4 Days | 5 | M 5 | KU, Plastic (Polyacetal POM) | |
2.44 € | 1 | Available |
Same day
Stock | 5 | M 5 | MS, Brass | |
2.94 € | 1 | Available | 7 Days | 6 | M 5 | KU, Plastic (Polyacetal POM) | |
2.44 € | 1 | Available | 4 Days | 6 | M 5 | MS, Brass | |
2.96 € | 1 | Available | 4 Days | 8 | M 5 | KU, Plastic (Polyacetal POM) | |
2.34 € | 1 | Available |
Same day
Stock | 8 | M 5 | MS, Brass | |
2.94 € | 1 | Available | 4 Days | 10 | M 5 | KU, Plastic (Polyacetal POM) | |
2.36 € | 1 | Available | 4 Days | 10 | M 5 | MS, Brass | |
2.94 € | 1 | Available | 4 Days | 12 | M 5 | KU, Plastic (Polyacetal POM) | |
2.36 € | 1 | Available | 4 Days | 12 | M 5 | MS, Brass | |
3.08 € | 1 | Available | 4 Days | 16 | M 5 | KU, Plastic (Polyacetal POM) | |
2.54 € | 1 | Available |
Same day
Stock | 16 | M 5 | MS, Brass | |
3.20 € | 1 | Available |
Same day
Stock | 20 | M 5 | KU, Plastic (Polyacetal POM) | |
2.64 € | 1 | Available |
Same day
Stock | 20 | M 5 | MS, Brass | |
3.18 € | 1 | Available |
Same day
Stock | 6 | M 6 | KU, Plastic (Polyacetal POM) | |
2.40 € | 1 | Available |
Same day
Stock | 6 | M 6 | MS, Brass | |
3.10 € | 1 | Available |
Same day
Stock | 8 | M 6 | KU, Plastic (Polyacetal POM) | |
2.50 € | 1 | Available |
Same day
Stock | 8 | M 6 | MS, Brass | |
3.06 € | 1 | Available | 4 Days | 10 | M 6 | KU, Plastic (Polyacetal POM) | |
2.50 € | 1 | Available | 4 Days | 10 | M 6 | MS, Brass | |
3.08 € | 1 | Available |
Same day
Stock | 12 | M 6 | KU, Plastic (Polyacetal POM) | |
2.54 € | 1 | Available |
Same day
Stock | 12 | M 6 | MS, Brass | |
3.18 € | 1 | Available | 4 Days | 16 | M 6 | KU, Plastic (Polyacetal POM) | |
2.60 € | 1 | Available |
Same day
Stock | 16 | M 6 | MS, Brass | |
3.34 € | 1 | Available | 4 Days | 20 | M 6 | KU, Plastic (Polyacetal POM) | |
2.76 € | 1 | Available | 4 Days | 20 | M 6 | MS, Brass | |
3.44 € | 1 | Available | 7 Days | 25 | M 6 | KU, Plastic (Polyacetal POM) | |
2.88 € | 1 | Available | 4 Days | 25 | M 6 | MS, Brass | |
3.88 € | 1 | Available | 4 Days | 32 | M 6 | KU, Plastic (Polyacetal POM) | |
3.30 € | 1 | Available |
Same day
Stock | 32 | M 6 | MS, Brass | |
2.64 € | 1 | Available | 4 Days | 8 | M 8 | KU, Plastic (Polyacetal POM) | |
2.40 € | 1 | Available |
Same day
Stock | 8 | M 8 | MS, Brass | |
3.30 € | 1 | Available | 4 Days | 10 | M 8 | KU, Plastic (Polyacetal POM) | |
2.74 € | 1 | Available | 7 Days | 10 | M 8 | MS, Brass |
Loading...
Configure
Stock
Basic Attributes
Thread length l1
Thread d1
Material of the pivot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes