Hand knobs, Casting only, Cast iron / Aluminum, without bore (6335-GG-50-A)

Hand knobs, Casting only, Cast iron / Aluminum, without bore 6335-GG-50-A
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 6335-GG-50-A

Brand: GANTER

Price: 2.98

Delivery time: Same day


Technical Data:

Material: Cast Iron

Diameter d1: 50 φ


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6335-GG-50-A

Part Number
6335-GG-50-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Diameter d1
(φ)

2.98 €

1.58 €

1 Available Same day

Stock

Cast Iron50

Loading...

  1. 1

Basic information

Type A, without bore (unmachined)

This page is Hand knobs, Casting only, Cast iron / Aluminum, without bore, part number 6335-GG-50-A.
You can find the detail information about specifications and dimensions on part number 6335-GG-50-A.

Variation of this product

Part Number
6335-AL-63-A
6335-AL-80-A
6335-GG-100-A
6335-GG-32-A
6335-GG-63-A
6335-GG-80-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Diameter d1
(φ)

8.36 €

1 Available Same day

Stock

Aluminum63

12.58 €

1 Available Same day

Stock

Aluminum80

12.56 €

1 Available Same day

Stock

Cast Iron100

1.06 €

1 Available Same day

Stock

Cast Iron32

4.28 €

1 Available Same day

Stock

Cast Iron63

6.42 €

1 Available Same day

Stock

Cast Iron80

Tech Support