• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Hand knobs, Plastic, protruding steel bushing, threaded bolt

Hand knobs, Plastic, protruding steel bushing, threaded bolt
  • Volume Discount
The hand knobs GN 6335.4 have an immaculate contact or clamping surface thanks to the protruding steel bushing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6335.4-TE-32-M6-16
6335.4-TE-32-M6-20
6335.4-TE-32-M6-25
6335.4-TE-32-M6-30
6335.4-TE-32-M6-35
6335.4-TE-32-M6-45
6335.4-TE-40-M8-16
6335.4-TE-40-M8-20
6335.4-TE-40-M8-25
6335.4-TE-40-M8-30
6335.4-TE-40-M8-35
6335.4-TE-40-M8-40
6335.4-TE-40-M8-55
6335.4-TE-50-M10-25
6335.4-TE-50-M10-30
6335.4-TE-50-M10-35
6335.4-TE-50-M10-45
6335.4-TE-50-M10-55
6335.4-TE-63-M12-30
6335.4-TE-63-M12-35
6335.4-TE-63-M12-40
6335.4-TE-63-M12-50
6335.4-TE-63-M12-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2/d4 Length l
(mm)
Diameter d1
(φ)
Thread d1 d4 h1 h2 h3 Weight
(kg)

2.04 €

1 Available 4 Days -1632M 6-----

2.28 €

1 Available Same day

Stock

-2032M 6-----

2.64 €

1 Available Same day

Stock

-2532M 6-----

2.74 €

1 Available Same day

Stock

-3032M 6-----

2.74 €

1 Available Same day

Stock

-3532M 6-----

3.38 €

1 Available Same day

Stock

-4532M 6-----

2.48 €

1 Available 4 Days -1640M 8-----

2.46 €

1 Available 4 Days -2040M 8-----

2.86 €

1 Available Same day

Stock

-2540M 8-----

2.96 €

1 Available Same day

Stock

-3040M 8-----

3.08 €

1 Available Same day

Stock

-3540M 8-----

3.06 €

1 Available Same day

Stock

-4040M 8-----

3.58 €

1 Available Same day

Stock

-5540M 8-----

3.74 €

1 Available Same day

Stock

-2550M 10-----

3.80 €

1 Available Same day

Stock

-3050M 10-----

3.84 €

1 Available Same day

Stock

-3550M 10-----

4.30 €

1 Available 7 Days -4550M 10-----

4.58 €

1 Available Same day

Stock

-5550M 10-----

5.66 €

1 Available Same day

Stock

-3063M 12-----

5.00 €

1 Available Same day

Stock

-3563M 12-----

5.16 €

1 Available Same day

Stock

-4063M 12-----

5.58 €

1 Available Same day

Stock

-5063M 12-----

5.60 €

1 Available Same day

Stock

-6063M 12-----

Loading...

  1. 1

Basic information

Type TE, Star knob GN 6335.2 Plastic Technopolymer (Polyamide PA)

Tech Support