Hand knobs, Stainless Steel (6335-NI-40-M8-D)

Hand knobs, Stainless Steel 6335-NI-40-M8-D
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 6335-NI-40-M8-D

Brand: GANTER

Price: 12.02

Delivery time: 7 Days


Technical Data:

Diameter d1: 40 φ

Thread d1: M 8

Type: D, with threaded through bore


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6335-NI-40-M8-D

Part Number
6335-NI-40-M8-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Type

12.02 €

1 Available 7 Days 40M 8D, with threaded through bore

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support